Add to Signal Chain Designer

AD5370:  40-Channel, 16-Bit, Serial Input, Voltage-Output DACs

Product Details


The AD5370* contains forty 16-bit DACs in a single 64-lead LFCSP and a 64-lead LQFP. The device provides buffered voltage outputs with a span that is 4× the reference voltage. The gain and offset of each DAC channel can be independently trimmed to remove errors. For even greater flexibility, the device is divided into five groups of eight DACs. Three offset DAC channels allow the output range of blocks to be adjusted. Group 0 can be adjusted by Offset DAC 0, Group 1 can be adjusted by Offset DAC 1, and Group 2 to Group 4 can be adjusted by Offset DAC 2.

The AD5370 offers guaranteed operation over a wide supply range, with VSS from −16.5 V to −4.5 V and VDD from +9 V to +16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.

The AD5370 has a high speed serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz.

The DAC registers are updated on receipt of new data. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register to allow removal of gain and offset errors.

Each DAC output is gained and buffered on chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.

Applications

  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical switches
  • Industrial control systems
  • Instrumentation
* Protected by U.S. Patent No. 5,969,657; other patents pending.

FEATURES and BENEFITS

  • 40-channel DAC in 64 Lead LFCSP and LQFP
  • Guaranteed monotonic to 16 bits
  • Maximum output voltage span of 4 × VREF
    (20 V)
  • Nominal output voltage range of -4 V to +8 V
  • Multiple, independent output span available
  • System calibration function allowing user-programmable offset and gain
  • See Data Sheet for Additional Information

Functional Block Diagram for AD5370

OF NOTE ....

For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.

Documentation

Title Content Type File Type
AD5370: 40-Channel, 16-Bit, Serial Input, Voltage-Output DACs Data Sheet (Rev 0, 04/2008) (pdf, 287 kB) Data Sheets PDF
AN-1215: 40 Channels of Programmable Industrial Level Output Span Using the AD5370 16-Bit Voltage Output DAC  (pdf, 79 kB) Application Notes PDF
AN-1036: Clear to Any Voltage Using the AD5370  (pdf, 74 kB) Application Notes PDF
AD536x, AD537x Family Product Selection Guide Product Selection Guide HTML
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005)
Product Reviews HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD536x_7x Voltage Calculator
This design assistant will allow you to calculate the output voltage of the AD536x and AD537x series of DAC's, based on various configurations of the registers within.
Design Assistants HTML
AD5360 IIO Multi-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5370 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5370BCPZ Status: Contact ADI 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind Tray, 260 $74.89 $63.65 Y  Material Info Notify Me Purchase
AD5370BCPZ-REEL7 Status: Production 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind Reel, 750 $74.89 $63.65 Y  Material Info Notify Me Purchase
AD5370BSTZ-REEL Status: Production 64 ld LQFP (10x10mm) 64 Ind Reel, 1500 - $63.65 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5370 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5370EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close