content here.
content here.

AD633:  Low Cost Analog Multiplier

The AD633 is a functionally complete, four-quadrant, analog multiplier. It includes high impedance, differential X and Y inputs, and a high impedance summing input (Z). The low impedance output voltage is a nominal 10 V full scale provided by a buried Zener. The AD633 is the first product to offer these features in modestly priced 8-lead PDIP and SOIC packages.

The AD633 is laser calibrated ...More

AD633:  Low Cost Analog Multiplier

Product Description

The AD633 is a functionally complete, four-quadrant, analog multiplier. It includes high impedance, differential X and Y inputs, and a high impedance summing input (Z). The low impedance output voltage is a nominal 10 V full scale provided by a buried Zener. The AD633 is the first product to offer these features in modestly priced 8-lead PDIP and SOIC packages.

The AD633 is laser calibrated to a guaranteed total accuracy of 2% of full scale. Nonlinearity for the Y input is typically less than 0.1% and noise referred to the output is typically less than 100 μV rms in a 10 Hz to 10 kHz bandwidth. A 1 MHz bandwidth, 20 V/μs slew rate, and the ability to drive capacitive loads make the AD633 useful in a wide variety of applications where simplicity and cost are key concerns.

The versatility of the AD633 is not compromised by its simplicity. The Z input provides access to the output buffer amplifier, enabling the user to sum the outputs of two or more multipliers, increase the multiplier gain, convert the output voltage to a current, and configure a variety of applications.

The AD633 is available in 8-lead PDIP and SOIC packages. It is specified to operate over the 0°C to 70°C commercial temperature range (J Grade) or the −40°C to +85°C industrial temperature range (A Grade).

PRODUCT HIGHLIGHTS
  1. The AD633 is a complete four-quadrant multiplier offered in low cost 8-lead SOIC and PDIP packages. The result is a product that is cost effective and easy to apply.
  2. No external components or expensive user calibration are required to apply the AD633.
  3. Monolithic construction and laser calibration make the device stable and reliable.
  4. High (10 MΩ) input resistances make signal source loading negligible.
  5. Power supply voltages can range from ±8 V to ±18 V. The internal scaling voltage is generated by a stable Zener diode; multiplier accuracy is essentially supply insensitive.

APPLICATIONS
  • Multiplication, division, squaring
  • Modulation/demodulation, phase detection
  • Voltage-controlled amplifiers/attenuators/filters
  • Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • 4-Quadrant Multiplication
    • Low Cost 8-Lead SOIC and PDIP Packages
    • Complete - No External Components Required
    • Laser-Trimmed Accuracy and Stability
    • Total Error within 2% of full scale
    • Differential High Impedance X and
      Y Inputs
    • High Impedance Unity-Gain Summing
      Input
    • Laser-Trimmed 10 V Scaling Reference
    • Transfer Function: [(X1–X2)(Y1–Y2)/10] + Z
    • Slew Rate (V/µs: 20V/µs
    • Supply Voltage (V max): ±18V
    • Supply Current : 6mA
    • Temp Range: -40 to 85°C
    • Package: DIP/SOIC

    Pin Configuration for AD633

    Part# Transfer Function BW Slew Rate (V/µs Supply Voltage (V max) Supply Current Error (%FS@25°C) Settling Time Output Swing Input Voltage Range (V) Temp Range Price* (1000-4999)
    AD532 (X1-X2)(Y1-Y2)/(10V) 1MHz 45 ±22 6 1 1µs ± 10V ±10 -55 to 125°C $16.82
    AD534 (X1-X2)(Y1-Y2)/(10V)+Z2 1MHz 20 ±22 6 0.25 2µs ± 11V ±10 -55 to 125°C $16.88
    AD538 Vy(Vz/Vx)^m 400kHz 1.4 ±18 7 1 - ± 11V ±10 -55 to 125°C $29.30
    AD539 -VxVy/Vu 25MHz - ±15 10.2 2.5 - ± 2.8mA ±4.2 -55 to 125°C $18.99
    AD632 [(X1–X2)(Y1–Y2)/10] + Z2 1MHz 20 ±22 6 0.5 2µs ± 11V ±12 -55 to 125°C $11.82
    AD633 [(X1–X2)(Y1–Y2)/10] + Z 1MHz 20 ±18 6 2 2µs ± 11V ±10 -40 to 85°C $4.15
    AD734 [(X1–X2)(Y1–Y2)/U] + Z2 10MHz 450 ±16.5 12 0.4 200ns 12V ±12.5 -55 to 125°C $14.02
    AD834 (4mA)*XY/(1V^2) 500MHz - ±9 35 2 - ± 4.04mA ±1 -40 to 85°C $17.71
    AD835 [(X1–X2)(Y1–Y2)/U] + Z2 250MHz 1,000 ±5.5 25 2 20ns ± 2.5V ±1 -40 to 85°C $9.91
    ADL5391 W= aXY/U+Z 2000MHz 8,800 +5.5 135 1 2.1ns Vpos-2.5 V +2.5 -40 to 85°C $4.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.