OBSOLETE PRODUCT - ADXL210:  Low-Cost ±10 g Dual-Axis Accelerometer with Duty Cycle

Suggested Replacement Parts : ADXL321

Compatibility: Replacement part is a functional equivalent, not pin for pin

Additional Information: OTHER SUGGESTIONS ARE THE ADXL213, ADXL230 AND THE ADXL204.

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

On This Page:

Features

  • 2-Axis Acceleration Sensor on a Single IC Chip
  • 5mm x 5mm x 2mm Ultrasmall Chip Scale Package
  • 2 mg Resolution at 60 Hz
  • Low Power <0.6 mA
  • Direct Interface to Low-Cost Microcontrollers via
    Duty Cycle Output
  • BW Adjustment with a Single
    Capacitor
  • 3 V to 5.25 V Single-Supply Operation
  • 1000 g Shock Survival

Diagrams

ADXL210 Diagram
Functional Block for ADXL210