content here.
content here.

OBSOLETE PRODUCT - ADG466:  Triple Channel Protector in µSOIC Package

Suggested Replacement Parts : ADG465

Production**
Availability
: Contact Analog Devices, Inc. Technical Support, 781-937-1428 or 800-262-5643 (US & Canada)

Compatibility: Replacement part is a functional equivalent, not pin for pin

Additional Information: YOU CAN ALSO LOOK AT ADG467

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Diagram

ADG466
ADG466

Features

  • Fault and Overvoltage Protection up to ±40 V
    - Signal Paths Open Circuit with Power Off
    - Signal Path Resistance of RON with
    Power On
  • 44 V Supply Maximum Ratings
  • Low On-Resistance (60 O typ)
  • Low RON Match (5 O max)
  • 1 nA Max Path Current Leakage
    @ +25°C
  • Low Power Dissipation 0.8µW typ
  • Latchup-Proof Construction
  • 6-Lead SOT-23/µSOIC Packages