ADXL001: High Performance Wide Bandwidth iMEMS® Accelerometer
The ADXL001 is a major advance over previous generations of accelerometers providing high performance and wide bandwidth. This part is ideal for industrial, medical, and military applications where ...More
ADXL001: High Performance Wide Bandwidth iMEMS® Accelerometer
Product Description
The ADXL001 is a major advance over previous generations of accelerometers providing high performance and wide bandwidth. This part is ideal for industrial, medical, and military applications where wide bandwidth, small size, low power, and robust performance are essential.
Using Analog Devices, Inc. proprietary fifth-generation iMEMs® process enables the ADXL001 to provide the desired dynamic range that extends from ±70 g to ±500 g in combination with 22 kHz of bandwidth. The accelerometer output channel passes through a wide bandwidth differential-to-single-ended converter, which allows access to the full mechanical performance of the sensor.
The part can operate on voltage supplies from 3.3 V to 5 V.
The ADXL001 also has a self-test (ST) pin that can be asserted to verify the full electromechanical signal chain for the accelerometer channel.
The ADXL001 is available in the industry-standard 8-terminal LCC and is rated to work over the extended industrial temperature range (−40°C to +125°C).
Applications
- Vibration monitoring
- Shock detection
- Sports diagnostic equipment
- Medical instrumentation
- Industrial monitoring
- Data Sheet Rev 0, 01/2009 (pdf 526kB)
- (About Data Sheets)
Features
- High Performance Accelerometer
±70 g, ±250 g, and ±500 g wideband ranges available
22 kHz resonant frequency structure
High linearity: 0.2% of full scale
Low noise: 4 mg/√Hz - Sensitive axis in the plane of the chip
- Frequency response down to dc
- Full differential signal processing
- High resistance to EMI/RFI
- Complete electromechanical self-test
- Output ratiometric to supply
- Velocity preservation during acceleration input overload
- Low power consumption: 2.5 mA typical
- 8-terminal, hermetic ceramic, LCC package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADXL001
High Performance Wide Bandwidth iMEMS® Accelerometer
Other Diagrams for ADXL001
High Performance Wide Bandwidth iMEMS® Accelerometer
ADXL001 Pin Configuration
Functional Block Diagram for ADXL001
| Part# | # of Axes | Range | Sensitivity | Sensitivity Accuracy (%) | Typical Bandwidth (kHz) | Noise Density (µg/rtHz) | Voltage Supply (V) | Supply Current | Temp Range (°C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADXL001 | 1 | +/- 70g | 16 mV/g (+/- 70g) | - | 22 | 4,000 | 3.135 to 6 | 5mA | -40 to 125°C | 5mm x 5mm Ceramic LCC | $35.04 |
| ADXL278 | 2 | +/- 70g | 27mV/g | ±5 | 0.4 | 1,800 | 4.75 to 5.25 | 2.2mA | -40 to 105- | 5mm x 5mm Ceramic LCC | $7.57 |
| ADXL78 | 1 | +/- 70g | 27mV/g | ±5 | 0.4 | 1,800 | 4.75 to 5.25 | 1.3mA | -40 to 105- | 5mm x 5mm Ceramic LCC | $5.39 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADXL001 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXL001-250BEZ | Prodn | 8 ld LCC | 8 | Auto | $35.04 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADXL001-250BEZ-R7 | Pre-Release | 8 ld LCC | 8 | Auto | $35.04 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADXL001-500BEZ | Pre-Release | 8 ld LCC | 8 | Auto | $35.04 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADXL001-500BEZ-R7 | Pre-Release | 8 ld LCC | 8 | Auto | $35.04 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADXL001-70BEZ | Prodn | 8 ld LCC | 8 | Auto | $35.04 | - |
E
Material Declaration |
Contact ADI | Contact ADI |
| ADXL001-70BEZ-R7 | Pre-Release | 8 ld LCC | 8 | Auto | $35.04 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADXL001-250Z | Pre-Release | EVALUATION BOARDS | 8 | Auto | $75.90 | - | Y | Contact ADI | Contact ADI |
| EVAL-ADXL001-500Z | Pre-Release | EVALUATION BOARDS | 8 | Auto | $75.90 | - | Y | Contact ADI | Contact ADI |
| EVAL-ADXL001-70Z | Pre-Release | EVALUATION BOARDS | 8 | Auto | $75.90 | - | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close