content here.
content here.

ADIS16251:  Programmable Low Power Gyroscope

The ADIS16251 is a complete angular rate, measurement system, available in a single compact package enabled by Analog Devices, Inc. iSensor™ integration. By enhancing Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16251 provides factory-calibrated and tunable digital sensor data in a convenient format that can be accessed using a ...More

ADIS16251:  Programmable Low Power Gyroscope

Product Description

The ADIS16251 is a complete angular rate, measurement system, available in a single compact package enabled by Analog Devices, Inc. iSensor™ integration. By enhancing Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16251 provides factory-calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The SPI interface provides access to measurements for the gyroscope, temperature, power supply, and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk.

The device range can be digitally selected from three different settings: ±20°/sec, ±40°/sec, and ±80°/sec. Unique characteristics of the end system are accommodated easily through several built-in features, including a single-command auto-zero recalibration function, as well as a configurable sample rate and frequency response. Additional features can be used to further reduce system complexity, including:

  • Configurable alarm function
  • Auxiliary 12-bit ADC and DAC
  • Two configurable digital I/O ports
  • Digital self-test function
  • System power dissipation can be optimized via the ADIS16251 power management features, including an interrupt-driven wake-up. The ADIS16251 is available in an 11 mm × 11 mm × 5.5 mm, laminate-based, land grid array (LGA) package with a temperature range of −40°C to +85°C.

    Applications
  • Instrumentation control
  • Platform control and stabilization
  • Motion control and analysis
  • Avionics instrumentation
  • Navigation
  • Image stabilization
  • Robotics
    • Yaw rate gyroscope with digital range scaling ±20°/sec, ±40°/sec, and ±80°/sec settings
    • 14-bit digital gyroscope sensor outputs
    • 12-bit digital temperature sensor output
    • Calibrated sensitivity and bias
    • In-system, auto-zero for bias drift calibration
    • Digitally controlled sample rate
      Digitally controlled frequency response
    • Dual alarm settings with configurable operation
    • Embedded integration for short-term
      angle estimates
    • Digitally activated self-test
      Digitally activated low power mode
      Interrupt-driven wake-up
    • SPI-compatible serial interface
    • 49 Hz sensor bandwidth
    • Auxiliary 12-bit ADC input and
      12-bit DAC output
    • Auxiliary digital input/output
    • Sensitivity: 0.00458 °/s/LSB
    • Product Description: Programable Gyro
    • Temp Range (°C): -40 to 85°C
    • Package: 11.1 mm x 11.1mm LGA
    • Supply Current : 44mA
    • Type: ADIS Gyro
    • Output Type: SPI
    • Typical Bandwidth (kHz): 0.05kHz
    • Voltage Supply (V): 4.75 to 5.25
    • Range: +/- 20 to +/- 80 °/s
    • Noise Density (°/s/rtHz): 0.05

    Functional Block Diagram for ADIS16251

    OF NOTE ...

    EDN Innovation Awards

    Part# Product Description Range Sensitivity Typical Bandwidth (kHz) Noise Density (°/s/rtHz) Voltage Supply (V) Supply Current Temp Range (°C) Package Price* (1000-4999)
    ADIS16060 Wide Bandwidth Digital Output Gyro +/- 80 °/s 0.0122 °/s/LSB 1 0.04 4.75 to 5.25 6.5mA -40 to 105°C 8mm x 8mm LGA $35.37
    ADIS16080 Digital Output Gyro +/- 80 °/s 0.098 °/s/LSB 0.04 0.05 4.75 to 5.25 7mA -40 to 85 8mm x 8mm LGA $35.37
    ADIS16100 Digital Output Gyro +/-300 °/s 0.244 °/s/LSB 0.04 0.1 4.75 to 5.25 7mA -40 to 85 8mm x 8mm LGA $35.37
    ADIS16120 Low Noise Gyro +/ - 300 °/s 0.2 °/s/mV 0.32 0.015 4.75 to 5.25 95mA -40 to 85 36 mm x 42 mm Mod $636.55
    ADIS16130 Digital Output High Precision Gyro +/- 250 °/s 0.000042 °/s/LSB 0.3 0.0125 4.75 to 5.25 73mA -40 to 85°C 36 mm x 44 mm Mod $504.99
    ADIS16250 Programable Gyro +/- 80 to +/- 320 °/s 0.0183 °/s/LSB 0.05 0.05 4.75 to 5.25 44mA -40 to 85 11.1 mm x 11.1mm LGA $42.48
    ADIS16251 Programable Gyro +/- 20 to +/- 80 °/s 0.00458 °/s/LSB 0.05 0.05 4.75 to 5.25 44mA -40 to 85°C 11.1 mm x 11.1mm LGA $42.48
    ADIS16255 Programable Gyro w/ Temp Compensation +/- 80 to +/- 320 °/s 0.0183 °/s/LSB 0.05 0.05 4.75 to 5.25 44mA -40 to 85 11.1 mm x 11.1mm LGA $56.57
    ADIS16400 High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer +/- 75 to +/- 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.05 4.75 to 5.25 70mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod $320.00

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.