| ADIS16060 |
Wide Bandwidth Digital Output Gyro
|
+/- 80 °/s
|
0.0122 °/s/LSB
|
1
|
0.04
|
4.75 to 5.25
|
6.5mA
|
-40 to 105°C
|
8mm x 8mm LGA
|
$35.37
|
| ADIS16080 |
Digital Output Gyro
|
+/- 80 °/s
|
0.098 °/s/LSB
|
0.04
|
0.05
|
4.75 to 5.25
|
7mA
|
-40 to 85
|
8mm x 8mm LGA
|
$35.37
|
| ADIS16100 |
Digital Output Gyro
|
+/-300 °/s
|
0.244 °/s/LSB
|
0.04
|
0.1
|
4.75 to 5.25
|
7mA
|
-40 to 85
|
8mm x 8mm LGA
|
$35.37
|
| ADIS16120 |
Low Noise Gyro
|
+/ - 300 °/s
|
0.2 °/s/mV
|
0.32
|
0.015
|
4.75 to 5.25
|
95mA
|
-40 to 85
|
36 mm x 42 mm Mod
|
$636.55
|
| ADIS16130 |
Digital Output High Precision Gyro
|
+/- 250 °/s
|
0.000042 °/s/LSB
|
0.3
|
0.0125
|
4.75 to 5.25
|
73mA
|
-40 to 85°C
|
36 mm x 44 mm Mod
|
$504.99
|
| ADIS16250 |
Programable Gyro
|
+/- 80 to +/- 320 °/s
|
0.0183 °/s/LSB
|
0.05
|
0.05
|
4.75 to 5.25
|
44mA
|
-40 to 85
|
11.1 mm x 11.1mm LGA
|
$42.48
|
| ADIS16251 |
Programable Gyro
|
+/- 20 to +/- 80 °/s
|
0.00458 °/s/LSB
|
0.05
|
0.05
|
4.75 to 5.25
|
44mA
|
-40 to 85°C
|
11.1 mm x 11.1mm LGA
|
$42.48
|
| ADIS16255 |
Programable Gyro w/ Temp Compensation
|
+/- 80 to +/- 320 °/s
|
0.0183 °/s/LSB
|
0.05
|
0.05
|
4.75 to 5.25
|
44mA
|
-40 to 85
|
11.1 mm x 11.1mm LGA
|
$56.57
|
| ADIS16400 |
High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
|
+/- 75 to +/- 300 °/s
|
0.0125°/s/LSB (+/-75°/s)
|
0.33
|
0.05
|
4.75 to 5.25
|
70mA
|
-40 to 105°C
|
23 mm x 23 mm x 23 mm Mod
|
$320.00
|