Add to Signal Chain Designer

ADXL78:  Single-Axis, High-g, iMEMS® Accelerometers

Product Details


The ADXL78 is a low power, complete single-axis accelerometer with signal conditioned voltage outputs that are on a single monolithic IC. This product measures acceleration with a full-scale range of ±35 g, ±50 g, or ±70 g (minimum). It can also measure both dynamic acceleration (vibration) and static acceleration (gravity).

The ADXL78 is the fourth-generation surface micromachined iMEMS® accelerometer from ADI with enhanced performance and lower cost. Designed for use in front and side impact airbag applications, this product also provides a complete cost-effective solution useful for a wide variety of other applications.

The ADXL78 is temperature stable and accurate over the automotive temperature range, with a self-test feature that fully exercises all the mechanical and electrical elements of the sensor with a digital signal applied to a single pin.

The ADXL78 is available in a 5 mm × 5 mm × 2 mm, 8-terminal ceramic LCC package.

Applications
  • Vibration Control and Monitoring
  • Vehicle collision sensing
  • Shock Detection

FEATURES and BENEFITS

  • Complete acceleration measurement system on a single monolithic IC
  • Available ±35g, ±50g, or ±70g output full-scale ranges
  • Full differential sensor and circuitry for high resistance to EMI/RFI
  • Environmentally robust packaging
  • Complete mechanical and electrical self-test on digital command
  • Output ratiometric to supply
  • Sensitive axis in the plane of the chip
  • High linearity (0.2% of full-scale)
  • Frequency response down to dc
  • Low noise
  • Low power consumption (1.3 mA)
  • 400 Hz, 2-pole Bessel filter

Functional Block Diagram for ADXL78

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL78 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD22279-A Status: Production 8 ld LCC 8 Comm. Reel, 3000 - $5.58 E  Material Info PCN Purchase
AD22279-A-R2 Status: Production 8 ld LCC 8 Comm. Reel, 250 $6.32 $5.58 E  Material Info PCN Purchase
AD22280 Status: Production 8 ld LCC 8 Comm. Reel, 3000 $6.32 $5.58 E  Material Info PCN Purchase
AD22280-R2 Status: Production 8 ld LCC 8 Comm. Reel, 250 $6.32 $5.58 E  Material Info PCN Purchase
AD22281 Status: Production 8 ld LCC 8 Comm. Reel, 3000 - $5.58 E  Material Info PCN Purchase
AD22281-R2 Status: Production 8 ld LCC 8 Comm. Reel, 250 $6.32 $5.58 E  Material Info PCN Purchase
AD22300 Status: Production LCC:CER LEADLESS CHIP CARR 8 Comm. Reel, 3000 - - E  Material Info Notify Me Purchase
AD22301 Status: Production LCC:CER LEADLESS CHIP CARR 8 Comm. Reel, 3000 - $5.58 E  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close