Add to Signal Chain Designer

ADXL377:  3-Axis High g Analog MEMS Accelerometer

Product Details

Product Status:Recommended for New Designs

The ADXL377 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The ADXL377 measures acceleration resulting from motion, shock, or vibration with a typical full-scale range of ±200 g.

The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1300 Hz for the x-axis and y-axis and a range of 0.5 Hz to 1000 Hz for the z-axis.

The ADXL377 is available in a small, low profile, 3 mm × 3 mm × 1.45 mm, 16-lead lead frame chip scale package (LFCSP_LQ).

APPLICATIONS
  • Concussion and head trauma detection
  • High force event detection

FEATURES and BENEFITS

  • 3-axis sensing
  • Small, low profile package:
    3 mm × 3 mm × 1.45 mm LFCSP
  • Low power: 300 µA (typical)
  • Single-supply operation:
    1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor per axis
  • RoHS/WEEE and lead-free compliant

Functional Block Diagram for ADXL377

Video: ADXL377 MEMS Accelerometer in INDYCAR Race Car Safety System

Documentation

Title Content Type File Type
ADXL377: Small, Low Power, 3-Axis ±200 g Accelerometer Data Sheet (Rev 0, 09/2012) (pdf, 394 kB) Data Sheets PDF
ADXL377 MEMS Accelerometer in INDYCAR Race Car Safety System
Driver impact safety system of IZOD IndyCar Series race cars features ADXL377 MEMS accelerometers in all driver earpieces. The ADXL377 captures driver impact data in real time. Data is used in sled tests to replicate impact & improve safety levels.
Videos HTML
ADI Technology Enables PocketCPR
ZOLL Medical Corporation has selected Analog Device's high performance iMEMS® technology to enable its palm-sized CPR (cardiopulmonary resuscitation) device that measures the rate and depth of chest compressions administered by rescuers.
Videos HTML
Signostics' Signos Personal Ultrasound System
Analog Devices' data conversion, signal conditioning and sensing technologies are featured in the Signos palm-sized ultrasound system.
Videos HTML
UG-427: Evaluating the ADXL377 3-Axis Accelerometer  (pdf, 147 kB) User Guides PDF
Home is Where the Heart Is (positioning paper)  (pdf, 577 kB) Technical Articles PDF
3-axis, ±200 g MEMS Accelerometer Improves INDYCAR Driver Impact Safety Program  (pdf, 465 kB) Customer Case Studies PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXL377 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL377Z Status: Production Evaluation Board $30.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close