ADXL326 Breakout Board

Product Details

The EVAL-ADXL326Z is a simple breakout board that allows quick evaluation of the performance of the ADXL326 accelerometer. The ADXL326 is a 3-axis analog-output accelerometer with ±16 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL326Z including documentation, pricing, and ordering information.


 

EVAL-ADXL326Z

SampleBuy

Price, packaging, availability

ADXL326 Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL326Z Status: Production Evaluation Board $30.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close