ADXL313:  3-Axis, ±0.5 g/±1 g/±2 g/±4 g Digital Accelerometer

Product Details

Product Status:Recommended for New Designs

The ADXL313 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±4 g. Digital output data is formatted as 16-bit twos complement and is accessible through either a serial port interface (SPI) (3-wire or 4-wire) or I2C digital interface.

The ADXL313 is well suited for car alarm or black box applications. It measures the static acceleration of gravity in tilt-sensing applica-tions, as well as dynamic acceleration resulting from motion or shock. Its high resolution (1024 LSB/g) and low noise (150 μg/√Hz) enable resolution of inclination changes of as little as 0.1°. A built-in FIFO facilitates using oversampling techniques to improve resolution to as little as 0.025° of inclination.

Several built-in sensing functions are provided. Activity and inactivity sensing detects the presence or absence of motion and whether the acceleration on any axis exceeds a user-set level. These functions can be mapped to interrupt output pins. An integrated 32-level FIFO can be used to store data to minimize host processor intervention, resulting in reduced system power consumption.

Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation.

The ADXL313 is supplied in a small, thin 5 mm × 5 mm × 1.45 mm, 32-lead LFCSP package and is pin compatible with the ADXL312 accelerometer device.

APPLICATIONS

  • Car alarms
  • Hill start aid (HSA) systems
  • Electronic parking brakes
  • Data recorders (black boxes)

FEATURES and BENEFITS

  • Ultralow power (scales automatically with data rate)
    -- As low as 30 μA in measurement mode (VS = 3.3 V)
    -- As low as 0.1 μA in standby mode (VS = 3.3 V)
  • Low noise performance
    -- 150 μg/√Hz typical for X- and Y-axes
    -- 250 μg/√Hz typical for the Z-axis
  • Embedded, patent pending FIFO technology minimizes host processor load
  • User-selectable resolution
    -- Fixed 10-bit resolution for any g range
    -- Fixed 1024 LSB/g sensitivity for any g range
    -- Resolution scales from 10-bit at ±0.5 g to 13-bit at ±4 g
  • Built-in motion detection functions for activity/inactivity monitoring
  • Supply and I/O voltage range:
    2.0 V to 3.6 V
  • See datasheet for additional features

Functional Block Diagram for ADXL313

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL313 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXL313WACPZ-RL Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Reel, 4000 - - E  Material Info PCN Contact ADI
ADXL313WACPZ-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Reel, 1000 - - E  Material Info PCN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXL313 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL313-Z Status: Production Breakout Board $49.00 Yes -
Real Time Eval System for Digital Output Sensor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL313-Z-M Status: Production Mother Board and Satellite Board $249.00 Yes -
EVAL-ADXL313-Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL343Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL343Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL344Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL344Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL312Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL312Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL345Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL345Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL346Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL346Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS450Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXRS450Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS453Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXRS453Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS800Z-M Status: Production Evaluation Board $249.00 Yes -
EVAL-ADXRS800Z-S Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close