Add to Signal Chain Designer

ADXL212:  Low Cost ±2g Dual Axis Accelerometer

Product Details

Product Status:Recommended for New Designs

The ADXL212 is a high precision, low power, complete single- and dual-axis accelerometers with duty cycle modulated outputs, all on a single, monolithic IC. The ADXL212 measure acceleration with a full-scale range of ±2g. The ADXL212 can measure both dynamic acceleration (for example, vibration) and static acceleration (for example, gravity). The typical noise floor is 110 μg/√Hz, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz). The user selects the bandwidth of the accelerometer using Capacitor CX and Capacitor CY at the XOUT and YOUT pins. Bandwidths of 0.5 Hz to 2.5 kHz may be selected to suit the application. The ADXL212 available in 5 mm × 5 mm × 2 mm, 8-pad hermetic LCC packages.

FEATURES and BENEFITS

  • High performance, single-/dual-axis accelerometer on a single IC chip
  • 5 mm × 5 mm × 2 mm LCC package
  • 1 mg resolution at 60 Hz Low power: 700 μA at VS = 5 V (typical)
  • High zero g bias stability
  • High sensitivity accuracy –40°C to +125°C temperature range
  • Pulse Width Modulated Digital Outputs
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival RoHS-compliant
  • Compatible with Sn/Pb- and Pb-free solder processes

Functional Block Diagram for ADXL212

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL212 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXL212AEZ Status: Production LCC:CER LEADLESS CHIP CARR 8 Ind Tube, 95 $10.86 $9.87 E  Material Info Notify Me Purchase
ADXL212AEZ-RL Status: Production LCC:CER LEADLESS CHIP CARR 8 Ind Reel, 3000 - $9.87 E  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXL212 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL212Z Status: Production Evaluation Board $30.31 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close