Add to Signal Chain Designer

ADXL180:  Configurable, High-g, iMEMS® Accelerometer

Product Details

The ADXL180 iMEMS® accelerometer is a configurable, single axis, integrated satellite sensor that enables low cost solutions for front and side impact airbag applications. Acceleration data is sent to the control module via a digital 2-wire current loop interface bus. The communication protocol is programmable for compatibility with various automotive interface bus standards.

The sensor g range is configurable to provide full-scale ranges from ±50 g to ±500 g. The sensor signal third-order, low-pass Bessel filter bandwidth is configurable at 100 Hz, 200 Hz, 400 Hz, and 800 Hz.

The 10-bit analog-to-digital converter (ADC) allows either 8-bit or 10-bit acceleration data to be transmitted to the control module. Each part has a unique electronic serial number. The device is rated for operation from −40°C to +125°C and is available in a 5 mm × 5 mm LFCSP package.

FEATURES and BENEFITS

  • Wide sensor range: 50 g to 500 g
  • Adjustable filter bandwidth: 100 Hz to 800 Hz
  • Configurable communication protocol
    2-wire, current mode bus interface
  • Selectable sensor data resolution: 8 bit or 10 bit
  • Continuous auto-zero
  • Fully differential sensor and interface circuitry
    High resistance to EMI/RFI
  • Sensor self-test
  • 5.0 V to 14.5 V operation
  • 8 bits of user-defined OTP memory
  • 32-bit electronic serial number
  • Dual device per bus option

ADXL180 Functional Block Diagram

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXL180 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close