ADIS16448/PCBZ Breakout Board

Product Details

The ADIS16448/PCBZ is a "breakout board," which provides (1) ADIS16448AMLZ, (1) flexible cable and (1) interface PCB to simplify the process of developing a prototype connection with an existing embedded processor system. It is required for connecting the ADIS16448AMLZ directly to the EVAL-ADIS evaluation system as well. The ADIS16448AMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16448ABMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.


 

ADIS16448/PCBZ Breakout Board

Supporting Boards

SampleBuy

Price, packaging, availability

ADIS16448/PCBZ Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16448/PCBZ Status: Production Evaluation Board $819.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close