Product Details

The ADIS16227/PCBZ is a "breakout board," which provides (1) ADIS16227CMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16227CMLZ is a fully-integrated, vibration measurement/analysis system, which provides a serial peripheral interface (SPI) for all digital communications. It provides a flexible connector interface, with a with a dual-row, 14-pin connector. The interface PCB provides access to the ADIS16227CMLZ, using a dual-row, 2mm-pitch, 16-pin connector that supports standard ribbon cable systems and hand-soldering connection techniques. The interface PCB provides a mounting hole for ADIS16227CMLZ attachment, using a 10-32 machine screw. It also provides a set of holes for mounting the interface board to the system’s frame, along with another set of holes that line up with M2x0.4mm tapped holes on the ADISUSBZ evaluation system board.

 

ADIS16227/PCB Breakout Board

Documentation

Software and Tools

Supporting Boards

  • MEMS Evaluation Boards
    This page provides selection guidelines for the various evaluation tools available for Analog Devices Inertial MEMS products.

SampleBuy

Price, packaging, availability

ADIS16227/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16227/PCBZ Status: Production Evaluation Board $360.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close