ADIS16223:  Digital Tri-axial Vibration Sensor

Product Status:   Recommended for New Designs 

The ADIS16223 iSensor® is a triple-axis, digital vibration sensor system that combines industry-leading iMEMS® sensing technology with signal processing, data capture, and a convenient serial peripheral interface (SPI). The SPI and data buffer structure provide convenient access to wide-bandwidth sensor data. The 22 kHz sensor resonance and 72.9 kSPS sample rate provide a frequency ...More

ADIS16223:  Digital Tri-axial Vibration Sensor

Product Description

The ADIS16223 iSensor® is a triple-axis, digital vibration sensor system that combines industry-leading iMEMS® sensing technology with signal processing, data capture, and a convenient serial peripheral interface (SPI). The SPI and data buffer structure provide convenient access to wide-bandwidth sensor data. The 22 kHz sensor resonance and 72.9 kSPS sample rate provide a frequency response that is suitable for most machine-health applications. The programmable digital filter offers low-pass and band-pass configuration options.

An internal clock drives the data sampling system during a data capture event, which eliminates the need for an external clock source. The data capture function has four different modes, which provide a number of user-configurable triggering options. The manual mode provides users with software and hardware inputs for triggering data collection. The automatic mode provides a programmable cycle time for capturing data. The event capture mode continuously samples data and checks it for programmable trigger conditions, then captures data once the trigger condition exists. The extended mode triples the amount of data in the data capture for a single axis.

The ADIS16223 also offers a digital temperature sensor, digital power supply measurements, and peak output capture.

The ADIS16223 comes in a 15 mm × 15 mm × 15 mm module with a threaded hole for #10-32 stud mounting. The dual-row, 1mm, 14-pin, flexible connector enables simple user interface and installation. It has an extended operating temperature range of −40°C to +125°C.


Applications
  • Vibration analysis
  • Shock detection and event capture
  • Condition monitoring
  • Machine health
  • Instrumentation, diagnostics
  • Safety, shut-off sensing
  • Security sensing, tamper detection

    • Digital tri-axial vibration sensing, ± 70 g range
    • Wide bandwidth, 22kHz resonance
      Flat response to 10kHz
    • Programmable digital filters for noise reduction
    • Data capture function
      3-channels, 1024 samples each, 79.2kSPS internal sample rate

    Capture modes for managing machine life

    • Manual: Early baseline characterization/validation
      Automatic: Periodic check for mid-life performance shifts
      Event: End-of-life monitoring for critical conditions
      Extended: triple the record length for a single axis
    • Digital temperature, power supply measurements
    • Programmable operation and control
      Capture mode and sample rate
      I/O: data ready, alarm indicator, capture trigger, general
      Four alarm settings with threshold limits
      Digitally activated self-test
    • SPI-compatible serial interface
    • Serial number and Device ID
    • Single-supply operation: 3.15 V to 3.6 V
    • Operating temperature range: -40 to +125 °C
    • 15x15x15mm package with flexible connector interface

To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADIS16223 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16223CMLZ Status: Production MSM LAMINATE 14 Ind Tray, 12 $198.45 $145.00 E  Material Info - Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADISUSB Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADISUSBZ Status: Production Evaluation Board $274.00 Yes -

ADIS16223/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16223/PCBZ Status: Production Evaluation Board $310.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.