Add to Signal Chain Designer

ADIS16130:  Digital Output, High-Precision Angular Rate Sensor

Product Details

The ADIS16130 is a low noise, digital output angular rate sensor (gyroscope) that provides an output response over the complete dynamic range of ±250o/sec.

Its industry-standard serial interface and register structure provide a simple interface that is supported by most MCU, DSP, and FPGA platforms.

By implementing a unique design, the device provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. In addition, the surface-micro-machining technology used to manufacture the device is the same high volume BiMOS process used by Analog Devices, Inc., for its high reliability automotive sensor products.

Features include a temperature output that provides critical information for system-level calibrations and a digital self-test feature that exercises the mechanical structure of the sensor and enables system-level diagnostics.

The package configuration is a 36 mm × 44 mm × 16 mm module with a standard 24-lead connector interface.

Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Platform stabilization
  • Navigation
  • Data Sheet, Rev. A, 4/08

    FEATURES and BENEFITS

    • Low noise density, 0.0125°/sec/√Hz
    • Industry-standard serial peripheral interface (SPI)
    • 24-bit digital resolution
    • Dynamic range: ±250°/sec
    • Z-axis, yaw rate response
    • Bandwidth, adjustable: 300 Hz
    • Turn-on time: 35 ms
    • Digital self-test
    • High vibration rejection
    • High shock survivability
    • Embedded temperature sensor output
    • Precision voltage reference output

    Functional Block Diagram for ADIS16130

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADIS16130 IIO High Precision Angular Rate Gyroscope Linux Driver (Wiki Site) Device Drivers HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADIS16130 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close