Add to Signal Chain Designer

ADIS16445:  Compact, Precision Six Degrees of Freedom Inertial Sensor

Product Details

Product Status:Recommended for New Designs

The ADIS16445 iSensor® device is a complete inertial system that includes a triaxial gyroscope and a triaxial accelerometer. Each sensor in the ADIS16445 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear accel-eration (gyroscope bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.

The ADIS16445 provides a simple, cost-effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The SPI and register structures provide a simple interface for data collection and configuration control.

The ADIS16445 has a compatible pinout for systems that currently use other Analog Devices, Inc., IMU products (ADIS163xx/ ADIS164xx). The ADIS16445 is packaged in a module that is approximately 24.1 mm × 37.7 mm × 10.8 mm and has a standard connector interface.

APPLICATIONS
  • Platform stabilization and control
  • Navigation
  • Robotics

FEATURES and BENEFITS

  • Triaxial digital gyroscope with digital range scaling
    ±62°/sec, ±125°/sec, ±250°/sec settings
    Axis-to-axis alignment, <0.05°
  • Triaxial digital accelerometer,
    ±5 g minimum
  • Autonomous operation and data collection
    No external configuration commands required
    175 ms start-up time
  • Factory calibrated sensitivity, bias, and axial alignment
    Calibration temperature range: −40°C to +70°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • See data sheet for additional features

Functional Block Diagram for ADIS16445

Documentation

Title Content Type File Type
ADIS16445: Compact, Precision Six Degrees of Freedom Inertial Sensor Data Sheet (Rev A, 03/2013) (pdf, 457 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

3-D Design Model

Please click on the part number to download the 3-D model (.STEP) file

SampleSample & Buy

Price, packaging, availability

ADIS16445 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADIS16445/PCB Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16445/PCBZ Status: Production Evaluation Board $712.00 E -
EVAL-ADIS Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close