Product Details

The ADIS16305/PCB is a "breakout board," which provides (1) ADIS16305BMLZ, (1) flexible cable and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16305BMLZ is a fully-calibrated, MEMS 4DOF Inertial Sensor, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16305BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.


 

ADIS16305/PCBZ  Evaluation Board

Documentation

Software and Tools

Supporting Boards

SampleBuy

Price, packaging, availability

ADIS16305/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16305/PCBZ Status: Contact ADI Evaluation Board $220.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close