Add to Signal Chain Designer

ADIS16485:  Tactical Grade Six Degrees of Freedom MEMS Inertial Sensor

Product Details

Product Status:Recommended for New Designs

The ADIS16485 iSensor® device is a complete inertial system that includes a triaxis gyroscope and a triaxis accelerometer. Each inertial sensor in the ADIS16485 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.

The ADIS16485 provides a simple, cost-effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The SPI and register structure provide a simple interface for data collection and configuration control.

The ADIS16485 uses the same footprint and connector system as the ADIS16375 and ADIS16488, which greatly simplifies the upgrade process. It comes in a module that is approximately 47 mm × 44 mm × 14 mm and has a standard connector interface.

APPLICATIONS

  • Platform stabilization and control
  • Navigation
  • Personnel tracking
  • Instrument
  • Robotics

FEATURES and BENEFITS

  • Triaxial, digital gyroscope, ±450°/sec dynamic range
    -- <±0.05° orthogonal alignment
    -- 6°/hr in-run bias stability
    -- 0.3°/√hr angular random walk
    -- 0.01% nonlinearity
  • Triaxial, digital accelerometer, ±5 g
  • Triaxial, delta angle and delta velocity outputs
  • Fast start-up time, ~500 ms
  • Factory-calibrated sensitivity, bias, and axial alignment
    -- Calibration temperature range: −40°C to +70°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • See data sheet for additional features

Functional Block Diagram for ADIS16485

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIS16480 IIO Inertial Measurement Unit Linux Driver Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

3-D Design Model

Please click on the part number to download the 3-D model (.STEP) file

SampleSample & Buy

Price, packaging, availability

ADIS16485 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADIS16IMU1/PCBZ Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16IMU1/PCBZ Status: Production Breakout Board $69.00 Yes -
EVAL-ADIS Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close