| Title | Content Type | File Type |
|---|---|---|
| ADXRS800: High Performance, SPI Digital Output, Angular Rate Sensor (Rev SpB, 08/2011) (pdf, 64 kB) | Data Sheets | |
|
Shock and Vibration Rejection of MEMS Gyroscopes
The gyroscope demo presents 2 ADI MEMS gyros (ADXRS800, ADXRS450) and 2 competitor gyros. Watch the output of each gyro in response to the applied rate of rotation. Shown is the superior shock and vibration rejection performance of ADI’s gyros. |
Videos | HTML |
| UG-154: ADXRS800 Sensor Evaluation System (pdf, 1219 kB) | User Guides | |
| Fail-safe iMEMS Gyroscope Provides Unmatched Shock and Vibration Immunity for Automotive Applications (06 Sep 2011) | Press Releases | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.