Add to Signal Chain Designer

ADXRS642:  Vibration Rejecting ±250°/s Yaw Rate Gyro

Product Details

Product Status:Recommended for New Designs

The ADXRS64x family of low noise, vibration rejecting yaw rate gyroscopes are drop-in performance upgrades to existing designs using the ADXRS62x family.

The ADXRS642 is a drop-in performance upgrade to existing designs of the ADXRS62x family and is rated at ±250°/s bringing improved vibration and shock immunity performance.

The ADXRS642 is a complete angular rate sensor (gyroscope) that uses the Analog Devices, Inc., surface-micromachining process to make a functionally complete and low cost angular rate sensor integrated with all of the required electronics on one chip. The manufacturing technique for this device is a patented high volume BiMOS process with years of proven field reliability.

The ADXRS642 is an industrial grade gyroscope that is 100% pin, package, temperature, and function compatible with the ADXRS622 and ADXRS652 – while offering enhanced vibration rejection.

The output signal, RATEOUT (1B, 2A), is a voltage proportional to angular rate about the axis normal to the top surface of the package. The measurement range is a minimum of ±250°/s. The output is ratiometric with respect to a provided reference supply. Other external capacitors are required for operation.

A temperature output is provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both the sensor and the signal conditioning circuits. The ADXRS642 is available in a 7 mm × 7 mm × 3 mm BGA chip-scale package.

APPLICATIONS

  • Industrial applications
  • Inertial Measurement Units
  • Severe Mechanical Environments
  • Platform stabilization

FEATURES and BENEFITS

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • 20°/hour bias stability
  • 0.02°/√second angle random walk
  • High vibration rejection over wide frequency
  • 10,000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • −40°C to +105°C operation
  • See data sheet for additional features

Functional Block Diagram for ADXRS642

Similar Products

  • ADXRS646: Higher-performance yaw rate gyroscope, pin-compatible with the ADXRS642
  • ADXRS450: Digital-output yaw rate gyroscope.

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXRS642 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXRS642 Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXRS642Z Status: Production Evaluation Board $70.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close