Add to Signal Chain Designer

ADXRS623:  ±150°/sec Yaw Rate Gyroscope

Product Details

The ADXRS623 is a complete angular rate sensor (gyroscope) that uses the Analog Devices, Inc. surface-micromachining process to create a functionally complete and low cost angular rate sensor integrated with all required electronics on one chip. The manufacturing technique for this device is the same high volume BiMOS process used for high reliability automotive airbag accelerometers.

The ADXRS623 is an automotive grade gyroscope. Automotive grade gyroscopes have more extensive guaranteed min/max specifications due to automotive testing.

The output signal, RATEOUT (1B, 2A), is a voltage proportional to the angular rate about the axis that is normal to the top surface of the package. The output is ratiometric with respect to a provided reference supply. A single external resistor between SUMJ and RATEOUT can be used to lower the scale factor. An external capacitor sets the bandwidth. Other external capacitors are required for operation.

A temperature output is provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both the sensor and the signal conditioning circuits. The ADXRS623 is available in a 7 mm × 7 mm × 3 mm BGA chip scale package.


Applications
  • Inertial measurement units
  • Platform stabilization
  • Robotics

FEATURES and BENEFITS

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • 105°C operation
  • Self-test on digital command
  • Ultrasmall and light (<0.15 cc, <0.5 gram)
  • Temperature sensor output
  • RoHS compliant

Functional Block Diagram for ADXRS623

Documentation

Title Content Type File Type
ADXRS623: ±150°/Sec Yaw Rate Gyroscope (Rev A, 11/2010) (pdf, 385 kB) Data Sheets PDF
UG-151: Evaluating the ADXRS623 ±150°/Sec, Single Chip Rate Gyro  (pdf, 83 kB) User Guides PDF
The Five Motion Senses: MEMS Inertial Sensing to Transform Applications
The introduction of robust, low-cost MEMS accelerometers and gyroscopes enables the incorporation of motion sensing into a greater variety of applications.
(Sensors, 1/1/2010
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXRS623 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXRS623BBGZ Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Tray, 20 $30.61 $27.24 E  Material Info Notify Me Purchase
ADXRS623BBGZ-RL Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Reel, 500 $30.61 $27.24 E  Material Info Notify Me Purchase
ADXRS623WBBGZ Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Tray, 20 - - E  Material Info Notify Me Contact ADI
ADXRS623WBBGZ-RL Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Reel, 500 - - E  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXRS623 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXRS623Z Status: Production Evaluation Board $50.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close