The ADIS16133/PCBZ is a "breakout board," which provides (1) ADIS16133BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16133BMLZ is a fully-calibrated, tactical-grade MEMS gyroscope, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16133BMLZ, using a dual-row, 16-pin connector, which supports standard ribbon cable systems and hand-soldering connection techniques. The interface PCB also provides two sets of mounting holes: one set of holes for attaching the ADIS16133BMLZ to the interface PCB and another set of holes for mounting the interface board to the system’s frame. The first set of holes line up with the ADIS16133BMLZ's mounting holes and are pre-tapped for use with M2x0.4mm machine screws. The second set of holes are in each corner of the interface PCB and support M2.5 or 4-40 machine screws.
© 1995 - Analog Devices, Inc. All Rights Reserved