OBSOLETE PRODUCT — ADIS16130:  Digital Output, High-Precision Angular Rate Sensor

The ADIS16130 is a low noise, digital output angular rate sensor (gyroscope) that provides an output response over the complete dynamic range of ±250o/sec.

Its industry-standard serial interface and register structure provide a simple interface that is supported by most MCU, DSP, and FPGA platforms.

By implementing a unique design, the device provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. In addition, the surface-micro-machining technology used to manufacture the device is the same high volume BiMOS process used by Analog Devices, Inc., for its high reliability automotive sensor products.

Features include a temperature output that provides critical information for system-level calibrations and a digital self-test feature that exercises the mechanical structure of the sensor and enables system-level diagnostics.

The package configuration is a 36 mm × 44 mm × 16 mm module with a standard 24-lead connector interface.

Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Platform stabilization
  • Navigation
  • Data Sheet, Rev. A, 4/08

    ADIS16130:  Digital Output, High-Precision Angular Rate Sensor

    Product Description

    The ADIS16130 is a low noise, digital output angular rate sensor (gyroscope) that provides an output response over the complete dynamic range of ±250o/sec.

    Its industry-standard serial interface and register structure provide a simple interface that is supported by most MCU, DSP, and FPGA platforms.

    By implementing a unique design, the device provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. In addition, the surface-micro-machining technology used to manufacture the device is the same high volume BiMOS process used by Analog Devices, Inc., for its high reliability automotive sensor products.

    Features include a temperature output that provides critical information for system-level calibrations and a digital self-test feature that exercises the mechanical structure of the sensor and enables system-level diagnostics.

    The package configuration is a 36 mm × 44 mm × 16 mm module with a standard 24-lead connector interface.

    Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Platform stabilization
  • Navigation
  • Data Sheet, Rev. A, 4/08

    DATA SHEET

    REPLACEMENT PARTS

    Suggested Replacement Parts : ADIS16135

    Compatibility: Replacement part is a functional equivalent, not pin for pin

    Availability: Contact Analog Devices, Inc. Technical Support, 781-937-1428 or 800-262-5643 (US & Canada)

    Additional Information: SIMILIAR REPLACMENT IS THE ADIS16135.

    To find replacement products for this part:

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



    Specifications

    Product Description Digital Output High Precision Gyro
    Range +/- 250 °/s
    Sensitivity 0.000042 °/s/LSB
    Bandwidth -3dB (typ) 0.3kHz
    Noise Density (°/s/rtHz) 0.0125
    Isupply Pos (max) 73mA
    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close