The EVAL-ADXL327Z is a simple breakout board that allows quick evaluation of the performance of the ADXL327 accelerometer. The ADXL327 is a 3-axis analog-output accelerometer with ± 2g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer. This page contains all the information related to the EVAL-ADXL327Z including documentation, pricing, and ordering information.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved