![]() |
ADXL206 Wins Most Competitive Product of the Year 2011 by China Electronics Market. |
| Title | Content Type | File Type |
|---|---|---|
| ADXL206: Precision, ±5 g, Dual-Axis,High Temperature iMEMS Accelerometer (Rev 0, 04/2011) (PDF, 420 kB) | Data Sheets | |
|
High Temperature Operation of an In Amp and Accelerometer
This video shows the high temperation operation of the AD8229 Instrumentation Amplifier (210 C) and the ADXL206 Accelerometer (175 C). Both parts were designed from 'the ground up' and are the first products of their kind in the market. |
Videos | HTML |
| Analog Devices' iMEMS Dual-Axis Accelerometer Delivers Guaranteed High Temperature Operation Up To +175° C (23 May 2011) | Press Releases | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.