ADXL001
ObsoleteHigh Performance Wide Bandwidth iMEMS® Accelerometer
Overview
|
|
The ADXL001 is a major advance over previous generations of accelerometers providing high performance and wide bandwidth. This part is ideal for industrial, medical, and military applications where wide bandwidth, small size, low power, and robust performance are essential.
Using Analog Devices, Inc. proprietary fifth-generation iMEMs® process enables the ADXL001 to provide the desired dynamic range that extends from ±70 g to ±500 g in combination with 22 kHz of bandwidth. The accelerometer output channel passes through a wide bandwidth differential-to-single-ended converter, which allows access to the full mechanical performance of the sensor.
The part can operate on voltage supplies from 3.3 V to 5 V.
The ADXL001 also has a self-test (ST) pin that can be asserted to verify the full electromechanical signal chain for the accelerometer channel.
The ADXL001 is available in the industry-standard 8-terminal LCC and is rated to work over the extended industrial temperature range (−40°C to +125°C).
Applications
- Vibration monitoring
- Shock detection
- Sports diagnostic equipment
- Medical instrumentation
- Industrial monitoring
Documentation
Application Note 3
Technical Articles 1
Evaluation Design File 1
Frequently Asked Questions 1
Obsolete Data Sheet 1
Video 2
Circuit Note 1
Analog Dialogue 3
This is the most up-to-date revision of the Data Sheet.