ADXL001 Breakout Board

Product Details

The EVAL-ADXL001Z is a simple breakout board that allows quick evaluation of the performance of the ADXL001 accelerometer. The ADXL001 is a single-axis, wide-band, analog-output accelerometer. Three measurement ranges are available: +/-70g, +/-250g, and +/-500g. The small size (1" x 1") of the EVAL-ADXL001Z makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL001Z including documentation, pricing, and ordering information.

 

EVAL-ADXL001

SampleBuy

Price, packaging, availability

ADXL001 Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL001-250Z Status: Production Evaluation Board $75.90 Yes -
EVAL-ADXL001-500Z Status: Production Evaluation Board $75.90 Yes -
EVAL-ADXL001-70Z Status: Production Evaluation Board $75.90 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close