OBSOLETE PRODUCT — ADT70:  PRTD Conditioning Circuit and Temperature Controller

The ADT70 provides excitation and signal conditioning for resistance-temperature devices (RTDs). It is ideally suited for 1 kW Platinum RTDs (PRTDs), allowing a very wide range of temperature measurement. It can also easily interface to 100W PRTDs. Using a remote, low cost thin-film PRTD, the ADT70 can measure temperature in the range of -50°C to +500°C. With high performance platinum elements, the temperature change can be extended to 1000°C. Accuracy of the ADT70 and PRTD system over a -200°C to +1000°C temperature range heavily depends on the quality of the PRTD. Typically the ADT70 will introduce an error of only ±1°C over the transducer's temperature range, and the error may be trimmed to zero at a single calibration point.

ADT70:  PRTD Conditioning Circuit and Temperature Controller

Product Description

The ADT70 provides excitation and signal conditioning for resistance-temperature devices (RTDs). It is ideally suited for 1 kW Platinum RTDs (PRTDs), allowing a very wide range of temperature measurement. It can also easily interface to 100W PRTDs. Using a remote, low cost thin-film PRTD, the ADT70 can measure temperature in the range of -50°C to +500°C. With high performance platinum elements, the temperature change can be extended to 1000°C. Accuracy of the ADT70 and PRTD system over a -200°C to +1000°C temperature range heavily depends on the quality of the PRTD. Typically the ADT70 will introduce an error of only ±1°C over the transducer's temperature range, and the error may be trimmed to zero at a single calibration point.

DATA SHEET

REPLACEMENT PARTS

Additional Information: CUSTOMERS MAY WANT TO CONSIDER THESE ALTERNATIVES: ADUC834, AD7792/3, AD7794 AND AD7709.

To find replacement products for this part:

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Temp Range -40 to +125
Review this Product X
content here.
content here.

Review this Product

Close