ADIS16350: High Precision Tri-Axis Inertial Sensor
The ADIS16350/ADIS16355 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® ...More
![]() |
|
ADIS16350: High Precision Tri-Axis Inertial Sensor
Product Description
The ADIS16350/ADIS16355 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® and mixed signal processing technology to produce a highly integrated solution that provides calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls.
The SPI port provides access to the following embedded sensors: X-, Y-, and Z-axis angular rates; X-, Y-, and Z-axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision-aligned across axes, and are calibrated for offset and sensitivity. An embedded controller dynamically compensates for all major influences on the MEMS sensors, thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.
The following programmable features simplify system integration: in-system autobias calibration, digital filtering and sample rate, self-test, power management, condition monitoring, and auxiliary digital input/output.
This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.
Applications
- Data Sheet Rev A, 02/2008 (pdf 411kB)
- (About Data Sheets)
Quick Links
- Application Notes (pdf 129kB)
- Evaluation Boards/Tools
Features
- Tri-axis gyroscope with digital range scaling
±75°/s, ±150°/s, ±300°/s settings
14-bit resolution - Tri-axis accelerometer
±10 g measurement range
14-bit resolution - 350 Hz bandwidth
- Factory calibrated sensitivity, bias, and alignment
ADIS16350: +25°C
ADIS16355: −40°C to +85°C - SPI-compatible serial interface
- 2000 g shock survivability
- See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADIS16350
High Precision Tri-Axis Inertial Sensor
Other Diagrams for ADIS16350
High Precision Tri-Axis Inertial Sensor
ADIS16350 Pin Configuration
Functional Block Diagram for ADIS16350
ADIS16364 - High Precision Tri-Axis Inertial Sensor
ADIS16300 - Four Degrees of Freedom Inertial Sensor
| Part# | Product Description | Range | Sensitivity | Typical Bandwidth (kHz) | Noise Density (°/s/rtHz) | Voltage Supply (V) | Supply Current (max) | Temp Range (°C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADIS16060 | Wide Bandwidth Digital Output Gyro | +/- 80 °/s | 0.0122 °/s/LSB | 1 | 0.04 | 4.75 to 5.25 | 6.5mA | -40 to 105°C | 8mm x 8mm LGA | $35.37 |
| ADIS16080 | Digital Output Gyro | +/- 80 °/s | 0.098 °/s/LSB | 0.04 | 0.05 | 4.75 to 5.25 | 7mA | -40 to 85 | 8mm x 8mm LGA | $35.37 |
| ADIS16100 | Digital Output Gyro | +/-300 °/s | 0.244 °/s/LSB | 0.04 | 0.1 | 4.75 to 5.25 | 7mA | -40 to 85 | 8mm x 8mm LGA | $35.37 |
| ADIS16120 | Low Noise Gyro | +/ - 300 °/s | 0.2 °/s/mV | 0.32 | 0.015 | 4.75 to 5.25 | 95mA | -40 to 85 | 36 mm x 42 mm Mod | $636.55 |
| ADIS16130 | Digital Output High Precision Gyro | +/- 250 °/s | 0.000042 °/s/LSB | 0.3 | 0.0125 | 4.75 to 5.25 | 73mA | -40 to 85°C | 36 mm x 44 mm Mod | $504.99 |
| ADIS16250 | Programable Gyro | +/- 80 to +/- 320 °/s | 0.018 °/s/LSB | 0.05 | 0.05 | 4.75 to 5.25 | 18mA | -40 to 85 | 11.1 mm x 11.1mm LGA | $42.48 |
| ADIS16251 | Programable Gyro | +/- 20 to +/- 80 °/s | 0.004 °/s/LSB | 0.05 | 0.05 | 4.75 to 5.25 | 18mA | -40 to 85°C | 11.1 mm x 11.1mm LGA | $42.48 |
| ADIS16255 | Programable Gyro w/ Temp Compensation | +/- 80 to +/- 320 °/s | 0.018 °/s/LSB | 0.05 | 0.05 | 4.75 to 5.25 | 18mA | -40 to 85 | 11.1 mm x 11.1mm LGA | $56.57 |
| ADIS16300 | 4 DoF Inertial Sensor | +/- 75 to 300 °/s | 0.0125°/s/LSB (+/-75°/s) | 0.33 | 0.038 | 4.75 to 5.25 | 46.2mA | -40 to 85°C | 31 mm x 23 mm Mod | $74.00 |
| ADIS16350 | 6 DoF Sensor (room temp CAL) | +/- 75 to 300 °/s | 0.018 °/s/LSB | 0.35 | 0.05 | 4.75 to 5.25 | 33mA | -40 to 85°C | 23 mm x 23 mm x 23 mm Mod | $278.30 |
| ADIS16354 | 6 DoF Sensor (-20 to 70C CAL) | +/- 75 to 300 °/s | 0.018 °/s/LSB | 0.35 | 0.05 | 4.75 to 5.25 | 33mA | -40 to 85°C | 23 mm x 23 mm x 23 mm Mod | $325.86 |
| ADIS16355 | 6 DoF Sensor (-40 to 85C CAL | +/- 75 to 300 °/s | 0.018 °/s/LSB | 0.35 | 0.05 | 4.75 to 5.25 | 33mA | -40 to 85°C | 23 mm x 23 mm x 23 mm Mod | $363.31 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADIS16350 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16350/PCBZ | Prodn | EVALUATION BOARDS | - | TBD | $485.00 | - | E | Contact ADI | Add To Cart |
| ADIS16350AMLZ | Prodn | MSM LAMINATE | 24 | Ind | $278.30 | 12/05/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently bei


Close