ADIS16209:  High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

The ADIS16209 is a high-accuracy, digital inclinometer that accommodates both single axis (±180°) and dual-axis (±90°) operation. The standard supply voltage (3.3 V) and serial peripheral interface ...More

EDN Innovation Awards

ADIS16209:  High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

Product Description

The ADIS16209 is a high-accuracy, digital inclinometer that accommodates both single axis (±180°) and dual-axis (±90°) operation. The standard supply voltage (3.3 V) and serial peripheral interface (SPI) serial interface enable simple integration into most industrial system designs. A simple internal register structure handles all output data and configuration features. This includes access to the following output data: calibrated acceleration, accurate incline angles, power supply, internal temperature, auxiliary analog and digital input signals, diagnostic error flags, and programmable alarm conditions.

Configurable operating parameters include sample rate, power management, digital filtering, auxiliary analog and digital output, offset/null adjustment, and self-test for sensor mechanical structure.

The ADIS16209 is available in a 9.2 mm × 9.2 mm × 3.9 mm LGA package that operates over a temperature range of −40°C to +125°C. It can be attached using standard RoHS-compliant solder reflow processes.

Applications

  • Platform control, stabilization, and alignment
  • Tilt sensing, inclinometers, leveling
  • Motion/position measurement
  • Monitor/alarm devices (security, medical, safety)
  • Navigation
  • Data Sheet, Rev. 0, 3/08

    Features

    • Dual-mode inclinometer system
      Dual–axis, horizontal operation, ±90°
      Single-axis, vertical operation, ±180°
    • High accuracy, 0.1°
    • 14-bit digital inclination data, 0.025° resolution
    • 14-bit digital acceleration data, 0.244 mg resolution
    • ±1.7 g accelerometer measurement range
    • 12-bit digital temperature sensor output
    • Digitally controlled bias calibration
    • Digitally controlled sample rate
    • Digitally controlled frequency response
    • Dual alarm settings with rate/threshold limits
    • Auxiliary digital I/O
    • Digitally activated self test

    Diagrams

    ADIS16209 Diagram
    Functional Block Diagram for ADIS16209

    Specifications

    Range +/- 90° or +/- 180°
    Sensitivity 0.025 °/LSB
    Sensitivity Accuracy (%) ±0.4n/a
    Output Type SPI
    Typical Bandwidth (kHz) 0.05kHz
    Voltage Supply (V) 3 to 3.6
    Supply Current 14mA
    Temp Range (°C) -40 to 125°C
    Package 9 mm x 9mm LGA

    Explore Other Products

    ADXL335 - Small, Low Power, 3-Axis ±3 g Accelerometer

    ADXL346 - Ultra Low Power, Three-Axis, +-2/4/8/16g Digital Accelerometer

    ADIS16240 - Low Power Programmable Impact Sensor and Recorder

    ADIS16220 - Programmable Digital Vibration Sensor

    Subscribe to New Products Feed More
    Part# Product Description Output Type Typical Bandwidth (kHz) Sensing Axes Voltage Supply (V) Range Sensitivity Sensitivity Accuracy (%) Temp Range (°C) Supply Current Temp Sensor Package Price* (1000-4999)
    ADIS16003 Dual Axis ±1.7g Accelerometer with SPI Interface SPI 2.25 X, Y 3 to 5.25 +/- 1.7g 1.22 mg/LSB ±7 -40 to 125°C 1.4mA Yes 7mm x 7mm LGA $17.96
    ADIS16006 Dual Axis ±5g Accelerometer with SPI Interface SPI 2.25 X, Y 3 to 5.25 +/- 5g 3.91 mg/LSB ±6 -40 to 125°C 1.4mA Yes 7mm x 7mm LGA $17.96
    ADIS16201 Programmable Dual Axis Accelerometer/Inclinometer SPI 2.25 X, Y 3 to 3.6 +/- 1.7g 0.10 °/LSB ±1 -40 to 125 11mA Yes 9 mm x 9mm LGA $24.04
    ADIS16203 Programmable Single Axis 360° Inclinometer SPI 2.25 Z 3 to 3.6 +/- 180° 0.025 °/LSB - -40 to 125 11mA Yes 9 mm x 9mm LGA $24.04
    ADIS16204 Programmable Hi-G Digital Accelerometer, Impact Sensor SPI 0.4 X, Y 3 to 3.6 +/- 70g X & +/- 37g Y 17.13 mg/LSB - -40 to 105°C 12mA Yes 9 mm x 9mm LGA $21.20
    ADIS16209 High Accuracy (0.1°), Dual-Axis Digital Accelerometer/Inclinometer SPI 0.05 X, Y 3 to 3.6 +/- 90° or +/- 180° 0.025 °/LSB ±0.4 -40 to 125°C 14mA Yes 9 mm x 9mm LGA $34.81
    ADIS16240 Programmable Hi-G Digital Accelerometer, Impact Sensor SPI 1.6 X, Y, Z 2.4 to 3.6 +/- 18g 51.4 mg/LSB - -40 to 105°C - - - $26.58

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices