Hall Effect Sensors
Analog Devices offers the AD22151 as the newest Hall Effect Sensor. The sensor combines integrated bulk Hall cell technology and instrumentation circuitry to minimize temperature related drifts associated with silicon Hall cell characteristics. The architecture maximizes the advantages of a monolithic implementation while allowing sufficient versatility to meet varied application requirements with a minimum number of components.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 1
| Supply Voltage (V) | Supply Current (max) | Input Sensitivity(uV/G/V) | Input Range (V) | Linear Output range(%Vcc) | Total Output Range | Nonlinear (10-90% output) | Bandwidth (kHz | Output Drive Current (mA) | Offset Error (in Gauss) | Package | Temp Range (°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||||||
| AD22151G | 5 | 6 | 160 | (Vcc/2)±0.5 | 10 to 90 | 10 to 90 | 0.1 (% FS) | 5.7 | 1 | -6 | 8-SOIC | -40 to 150 |
$ |