content here.
content here.

ADUM6400:  Quad-Channel Isolators with Integrated DC-to-DC Converter

The ADuM640x1 devices are quad-channel digital isolators with isoPower®, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This ...More

ADUM6400:  Quad-Channel Isolators with Integrated DC-to-DC Converter

Product Description

The ADuM640x1 devices are quad-channel digital isolators with isoPower®, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This eliminates the need for a separate, isolated dc-to-dc converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the dc-to-dc converter. The result is a small form factor, total isolation solution.

The ADuM640x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).

isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for board layout recommendations at www.analog.com.

1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.

  • isoPower integrated, isolated dc-to-dc converter
  • Regulated 3.3 V or 5 V output
  • Up to 500 mW output power
  • Quad dc-to-25 Mbps (NRZ) signal isolation channels
  • Schmitt trigger inputs
  • 16-lead SOIC package with 7.6 mm creepage
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • See data sheet for additional features
  • # Ch: 4
  • iCouplerType: ISOPwr
  • # of Inputs Side 1: 4
  • # of Inputs Side 2: 0
  • Max Data Rate(Mbps): 25Mbps
  • Package: 16-Lead SOIC
  • Insulation Rating (kVrms): 5kV rms
  • Max Operating Temp (°C): 105Deg
  • Pos Supply: +3V to +5.5V
  • Max Prop Delay (ns): 60ns

ADuM6400 Functional Block Diagram

Of Note ...

Technical Articles:

Part# # Ch # of Inputs Side 1 # of Inputs Side 2 Insulation Rating (kVrms) Max Data Rate(Mbps) Max Prop Delay (ns) Pos Supply Max Operating Temp (°C) Package Price* (1000-4999)
ADUM1100 1 1 0 2.5 100 18 +3V to +5.5V 125 8-Lead SOIC $1.63
ADUM1200 2 2 0 2.5 25 45 +2.7V to +5.5V 125 8-Lead SOIC $1.22
ADUM1201 2 1 1 2.5 25 45 +2.7V to +5.5V 125 8-Lead SOIC $1.22
ADUM1210 2 2 0 2.5 10 50 +2.7V to +5.5V 105 8-Lead SOIC $1.78
ADUM1300 3 3 0 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $1.63
ADUM1301 3 2 1 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $1.63
ADUM1310 3 3 0 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.35
ADUM1311 3 2 1 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.35
ADUM1400 4 4 0 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $2.17
ADUM1401 4 3 1 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $2.17
ADUM1402 4 2 2 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $2.17
ADUM1410 4 4 0 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.68
ADUM1411 4 3 1 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.68
ADUM1412 4 2 2 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.68
ADUM1510 5 5 0 2.5 10 50 +4.5V to +5.5V 105 16-Lead SOIC $4.54
ADUM2200 2 2 0 5 10 50 +3V to +5.5V 105 16-Lead SOIC $1.67
ADUM2201 2 1 1 5 10 50 +3V to +5.5V 105 16-Lead SOIC $1.66
ADUM2400 4 4 0 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.20
ADUM2401 4 3 1 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.20
ADUM2402 4 2 2 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.20
ADUM3100 1 1 0 2.5 50 28 +3V to +5.5V 105 8-Lead SOIC $1.71
ADUM3200 2 2 0 2.5 25 45 +2.7V to +5.5V 105 8-Lead SOIC $1.28
ADUM3201 2 1 1 2.5 25 45 +2.7V to +5.5V 105 8-Lead SOIC $1.28
ADUM3210 2 2 0 2.5 10 50 +2.7V to +5.5V 125 8-Lead SOIC $0.93
ADUM3211 2 1 1 2.5 10 50 +2.7V to +5.5V 125 8-Lead SOIC $0.93
ADUM3300 3 3 0 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $1.71
ADUM3301 3 2 1 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $1.71
ADUM3400 4 4 0 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $2.28
ADUM3401 4 3 1 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $2.28
ADUM3402 4 2 2 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $2.28
ADUM3440 4 4 0 2.5 150 32 +3V to +5.5V 105 16-Lead SOIC $3.53
ADUM3441 4 3 1 2.5 150 32 +3V to +5.5V 105 16-Lead SOIC $3.53
ADUM3442 4 2 2 2.5 150 32 +3V to +5.5V 105 16-Lead SOIC $3.53
ADUM4400 4 4 0 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.36
ADUM4401 4 3 1 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.36
ADUM4402 4 2 2 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.36
ADUM7440 4 4 0 1 25 56 +3V to +5.5V 105 16-Lead QSOP $1.50
ADUM7441 4 3 1 1 25 56 +3V to +5.5V 105 16-Lead QSOP $1.50
ADUM7442 4 2 2 1 25 56 +3V to +5.5V 105 16-Lead QSOP $1.50

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.