ADUM5230:  Isolated Half-Bridge Driver with Integrated High-Side Supply

The ADuM5230* is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side ...More

ADUM5230:  Isolated Half-Bridge Driver with Integrated High-Side Supply

Product Description

The ADuM5230* is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining CMOS and microtransformer technologies, this isolation component contains an integrated dc-to-dc converter providing an isolated high-side supply. This eliminates the cost, space, and performance difficulties associated with external supply configurations such as a bootstrap circuitry. This high-side isolated supply powers not only the ADuM5230 high-side output but also any external buffer circuitry used with the ADuM5230.

In comparison to gate drivers employing high voltage level translation methodologies, the ADuM5230 offers the benefit of true, galvanic isolation between the input and each output. Each output can operate up to ±700 VP relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high-side and low-side may be as high as 700 VP.

Applications

  • MOSFET/IGBT gate drive
  • Plasma display modules
  • Motor drives
  • Power supplies
  • Solar panel inverters
  • 1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; 7,075,329; other pending patents.

    Data Sheet, Rev. 0, 4/08

    Features

    • Integrated Isolated High Side Supply
    • Isolated High and Low Side Outputs
    • High common-mode transient immunity: > 25 kV/µs
    • High temperature operation: 105°C
    • Wide body SOIC 16-lead package
    • Safety and regulatory approvals (pending):
      UL recognition: 2500 V rms for 1 minute per UL 1577

    Diagrams

    ADUM5230 Diagram
    Functional Block Diagram for ADUM5230

    Specifications

    Max Operating Temp (°C) 105Deg
    Insulation Rating (kVrms) 2.5kV rms
    # Ch 2
    Max Prop Delay (ns) 100ns
    Isolated Output (V)min 12V
    Isolated Output (V)max 18V
    Power (mW) 150mW
    Output Default State Low

    Explore Other Products

    ADUM6401 - Quad-Channel Isolators with Integrated DC-to-DC Converter

    ADUM6400 - Quad-Channel Isolators with Integrated DC-to-DC Converter

    ADUM6404 - Quad-Channel Isolators with Integrated DC-to-DC Converter

    ADUM6403 - Quad-Channel Isolators with Integrated DC-to-DC Converter

    Subscribe to New Products Feed More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Isolated Output (V)min Isolated Output (V)max Output Default State Serial Clock Package Power (mW) iCouplerType Price* (1000-4999)
    AD260 40 MBd 5ch dig isol+iso pwr, uC i'face & data tx - - - - 1250 - - - - to - - - - - - - - $29.67
    AD261 40 MBd 5ch Fieldbus dig isol, uController/periph i'face - - - - 1250 - - - - to - - - - - - - - $25.85
    AD7400 Isolated Sigma-Delta Modulator - 10 16 3.75 - - - - +4.5V to +5.5V - - - - 16-Lead SOIC 90 ADC $4.05
    AD7400A - - 10 16 3.75 - - - - +4.5V to +5.5V - - - - 8-Lead SOIC 85 ADC $4.00
    AD7401 Isolated Sigma-Delta Modulator - 18 16 3.75 - - - - +4.5V to +5.5V - - - - 16-Lead SOIC 90 ADC $4.05
    AD7401A - - 20 16 3.75 - - - - +4.5V to +5.5V - - - - 16-Lead SOIC 85 ADC $4.00
    ADM2482E Sig. Isolated RS-485 Xcvr, Full/Half Dup w/ Xfrmr Drvr n/a 16 n/a 2.5 2500 85 n/a 100 +3V to +5.5V 3 3.6 - - 16-Lead SOIC 195 RS-485 $4.66
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - RS-485 $3.04
    ADM2484E Signal Isolated RS-485 Xcvr, Full/Half Dup - 0.5 - 5 - 85 - - +3V to +5.5V - - - - 16-Lead SOIC - RS-485 $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - RS-485 $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - RS-485 $5.04
    ADM2487E Isolated RS-485 Xcvr Full/Half Dup w/ Xfrmr Driver n/a 0.5 n/a 2.5 2.5 85 n/a 700 +3V to +5.5V 3 3.6 - - 16-Lead SOIC 152 RS-485 $3.64
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - RS-485 $4.55
    ADM2491E Isolated RS-485 Xcvr, Full/Half Duplex - 16 n/a 5 - 85 - - +3V to +5.5V - - - - 16-Lead SOIC - RS-485 $4.76
    ADM2582E 16 MBps Signal&Pwr Isolated RS-485 Xcvr - 16 n/a 2.5 2.5 85 - 100 +3V to +5.5V - - - - 20-Lead SOIC - - -
    ADM2587E 500 kBps Signal&Pwr Isolated RS-485 Xcvr - 500 n/a 2.5 2.5 85 - 200 +3V to +5.5V - - - - 20-Lead SOIC - - -
    ADM3251E - - 0.46 - 2.5 - 85 - - +4.5V to +5.5V - - - - 20-Lead SOIC - RS-232 $2.99
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
    ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 125 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
    ADUM1201 Standard Digital Isolator 2 25 - 2.5 2500 125 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
    ADUM1210 Standard Digital Isolator AEC-Q100 Qualified 2 10 - 2.5 - 105 3 50 +2.7V to +5.5V 2.7 5.5 Low - 8-Lead SOIC - Standard $1.78
    ADUM1230 Isolated Gate Drivers 2 10 - 2.5 - 105 8 160 - to - 12 18 Low - 16-Lead SOIC - - -
    ADUM1233 Isolated Gate Driver 2 10 - 2.5 - 105 - 160 - to - 12 18 Low - 16-Lead SOIC - GateDriver $1.59
    ADUM1234 Isolated Gate Driver 2 - - 2.5 - 105 - 160 - to - 12 18 Low - 16-Lead SOIC - GateDriver, iCoupler $1.59
    ADUM1250 I2C Compliant Bidirectional Digital Isolator 1 1 - 2.5 - 105 67 150 +3V to +5.5V - - High Bidirectional 8-Lead SOIC - I2C, iCoupler $2.42
    ADUM1251 I2C Compliant Bidirectional Digital Isolator 1 1 - 2.5 - 105 67 150 +3V to +5.5V - - High Unidirectional 8-Lead SOIC - I2C, iCoupler $2.19
    ADUM1300 Standard Digital Isolator AEC-Q100 Qualified 3 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
    ADUM1301 Standard Digital Isolator AEC-Q100 Qualified 3 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
    ADUM1310 Standard Digital Isolator AEC-Q100 Qualified 3 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.44
    ADUM1311 Standard Digital Isolator AEC-Q100 Qualified 3 10 - 2.5 - 105 - 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.44
    ADUM1400 Standard Digital Isolator AEC-Q100 Qualified 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.17
    ADUM1401 Standard Digital Isolator 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.17
    ADUM1402 Standard Digital Isolator AEC-Q100 Qualified 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.17
    ADUM1410 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.85
    ADUM1411 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.85
    ADUM1412 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.85
    ADUM1420 Isolated Gate Driver 4 10 - 1.6 - 105 - 160 - to - 12 18 Low - 28-Lead SOIC - GateDriver, iCoupler $2.32
    ADUM1510 Unidirectional Digital Isolator 5 10 - 2.5 - 105 - 50 +4.5V to +5.5V - - - - 16-Lead SOIC - Standard $4.54
    ADUM2200 Standard Digital Isolator 2 10 - 5 - 105 - 50 +3V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.67
    ADUM2201 Standard Digital Isolator 2 10 - 5 - 105 - 50 +3V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.66
    ADUM2250 I2C Compliant Bidirectional Digital Isolator 2 1 - 5 - 105 - - +3V to +5.5V - - High Bidirectional 16-Lead SOIC - I2C $3.00
    ADUM2251 I2C Compliant Bidirectional Digital Isolator 2 1 - 5 - 105 - - +3V to +5.5V - - High Unidirectional 16-Lead SOIC - I2C $2.77
    ADUM2400 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
    ADUM2401 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
    ADUM2402 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
    ADUM3100 Ruggedized for System Level ESD 1 50 - 2.5 - 105 2 28 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.71
    ADUM3200 Ruggedized for System-Level ESD 2 25 - 2.5 - 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - iCoupler, Standard $0.93
    ADUM3201 Ruggedized for System-Level ESD 2 25 - 2.5 - 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $0.93
    ADUM3210 - 2 10 - 2.5 - 125 - 50 +2.7V to +5.5V - - - - 8-Lead SOIC - Standard $1.78
    ADUM3300 Ruggedized for System-Level ESD 3 90 - 2.5 - 105 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.71
    ADUM3301 Ruggedized for System-Level ESD 3 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.71
    ADUM3400 Ruggedized for System-Level ESD 4 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $2.28
    ADUM3401 Ruggedized for System-Level ESD 4 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC -