ADUM5200:  Dual-Channel Isolators with Integrated DC-to-DC Converter

The ADuM520x1 are dual channel digital isolators with isoPower, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the ...More

ADUM5200:  Dual-Channel Isolators with Integrated DC-to-DC Converter

Product Description

The ADuM520x1 are dual channel digital isolators with isoPower, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides up to 500 mW of regulated, isolated power with 5.0 V input and 5.0 V output voltage, or 200 mW of power with 3.3 V input and 3.3 V output voltage. This eliminates the need for a separate isolated dc-to-dc converter in low power isolated designs. The Analog Devices chip scale transformer iCoupler technology is used for the isolation of the logic signals as well as for the dc-to-dc converter. The result is a small form factor, total isolation solution.

ADuM520x units may be used in combination with ADuM5401,ADuM5402, ADuM5403, ADuM5404 and ADuM5000 with isoPower® to achieve higher output power levels and greater channel counts (see the Increasing Available Power section).

The ADuM520x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for options).

isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for details on board layout recommendations.

1Protected by U.S. Patents 5,952,849, 6,873,065. and 7075 329 B2. Other patents pending.

Applications

  • RS-232/RS-422/RS-485 transceiver
  • Industrial field bus isolation
  • Power supply startups and gate drives
  • Isolated sensor interfaces
  • Industrial PLCs

Features

  • isoPower® integrated isolated DC/DC converter
  • Regulated 3V or 5V output
  • Up to 500 mW output power
  • Dual dc-to-25 Mbps (NRZ) signal isolation channels
  • Schmitt Trigger Inputs
  • 16-lead SOIC package with >8 mm creepage
  • High temperature operation: 105°C maximum
  • High common-mode transient immunity: > 25 kV/µs
  • Safety and regulatory approvals
    UL recognition
    2500 V rms for 1 minute per UL 1577
    CSA component accept notice #5A (pending)
    VDE cert of conformity (pending)
    DIN V VDE V 0884-10 (VDE V 0884-10):
    2006-12
    VIORM = 560 V peak

Diagrams

ADUM5200 Diagram
Functional Block Diagram for ADUM5200

Video

ADuM520x/ADuM540x Introduction Video

Specifications

Max Operating Temp (°C) 105Deg
Insulation Rating (kVrms) 2.5kV rms
# Ch 2
Max Prop Delay (ns) 60ns
Isolated Output (V)min 3.3V
Isolated Output (V)max 5.5V

Explore Other Products

ADUM6402 - Quad-Channel Isolators with Integrated DC-to-DC Converter

ADUM6403 - Quad-Channel Isolators with Integrated DC-to-DC Converter

ADUM6404 - Quad-Channel Isolators with Integrated DC-to-DC Converter

ADUM6400 - Quad-Channel Isolators with Integrated DC-to-DC Converter

Subscribe to New Products Feed More
Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Isolated Output (V)min Isolated Output (V)max Output Default State Serial Clock Package Power (mW) iCouplerType Price* (1000-4999)
AD260 40 MBd 5ch dig isol+iso pwr, uC i'face & data tx - - - - 1250 - - - - to - - - - - - - - $29.67
AD261 40 MBd 5ch Fieldbus dig isol, uController/periph i'face - - - - 1250 - - - - to - - - - - - - - $25.85
AD7400 Isolated Sigma-Delta Modulator - 10 16 3.75 - - - - +4.5V to +5.5V - - - - 16-Lead SOIC 90 ADC $4.05
AD7400A - - 10 16 3.75 - - - - +4.5V to +5.5V - - - - 8-Lead SOIC 85 ADC $4.00
AD7401 Isolated Sigma-Delta Modulator - 18 16 3.75 - - - - +4.5V to +5.5V - - - - 16-Lead SOIC 90 ADC $4.05
AD7401A - - 20 16 3.75 - - - - +4.5V to +5.5V - - - - 16-Lead SOIC 85 ADC $4.00
ADM2482E Sig. Isolated RS-485 Xcvr, Full/Half Dup w/ Xfrmr Drvr n/a 16 n/a 2.5 2500 85 n/a 100 +3V to +5.5V 3 3.6 - - 16-Lead SOIC 195 RS-485 $4.66
ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - RS-485 $3.04
ADM2484E Signal Isolated RS-485 Xcvr, Full/Half Dup - 0.5 - 5 - 85 - - +3V to +5.5V - - - - 16-Lead SOIC - RS-485 $3.04
ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - RS-485 $5.57
ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - RS-485 $5.04
ADM2487E Isolated RS-485 Xcvr Full/Half Dup w/ Xfrmr Driver n/a 0.5 n/a 2.5 2.5 85 n/a 700 +3V to +5.5V 3 3.6 - - 16-Lead SOIC 152 RS-485 $3.64
ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - RS-485 $4.55
ADM2491E Isolated RS-485 Xcvr, Full/Half Duplex - 16 n/a 5 - 85 - - +3V to +5.5V - - - - 16-Lead SOIC - RS-485 $4.76
ADM2582E 16 MBps Signal&Pwr Isolated RS-485 Xcvr - 16 n/a 2.5 2.5 85 - 100 +3V to +5.5V - - - - 20-Lead SOIC - - -
ADM2587E 500 kBps Signal&Pwr Isolated RS-485 Xcvr - 500 n/a 2.5 2.5 85 - 200 +3V to +5.5V - - - - 20-Lead SOIC - - -
ADM3251E - - 0.46 - 2.5 - 85 - - +4.5V to +5.5V - - - - 20-Lead SOIC - RS-232 $2.99
ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 125 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
ADUM1201 Standard Digital Isolator 2 25 - 2.5 2500 125 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
ADUM1210 Standard Digital Isolator AEC-Q100 Qualified 2 10 - 2.5 - 105 3 50 +2.7V to +5.5V 2.7 5.5 Low - 8-Lead SOIC - Standard $1.78
ADUM1230 Isolated Gate Drivers 2 10 - 2.5 - 105 8 160 - to - 12 18 Low - 16-Lead SOIC - - -
ADUM1233 Isolated Gate Driver 2 10 - 2.5 - 105 - 160 - to - 12 18 Low - 16-Lead SOIC - GateDriver $1.59
ADUM1234 Isolated Gate Driver 2 - - 2.5 - 105 - 160 - to - 12 18 Low - 16-Lead SOIC - GateDriver, iCoupler $1.59
ADUM1250 I2C Compliant Bidirectional Digital Isolator 1 1 - 2.5 - 105 67 150 +3V to +5.5V - - High Bidirectional 8-Lead SOIC - I2C, iCoupler $2.42
ADUM1251 I2C Compliant Bidirectional Digital Isolator 1 1 - 2.5 - 105 67 150 +3V to +5.5V - - High Unidirectional 8-Lead SOIC - I2C, iCoupler $2.19
ADUM1300 Standard Digital Isolator AEC-Q100 Qualified 3 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
ADUM1301 Standard Digital Isolator AEC-Q100 Qualified 3 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
ADUM1310 Standard Digital Isolator AEC-Q100 Qualified 3 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.44
ADUM1311 Standard Digital Isolator AEC-Q100 Qualified 3 10 - 2.5 - 105 - 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.44
ADUM1400 Standard Digital Isolator AEC-Q100 Qualified 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.17
ADUM1401 Standard Digital Isolator 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.17
ADUM1402 Standard Digital Isolator AEC-Q100 Qualified 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.17
ADUM1410 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.85
ADUM1411 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.85
ADUM1412 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.85
ADUM1420 Isolated Gate Driver 4 10 - 1.6 - 105 - 160 - to - 12 18 Low - 28-Lead SOIC - GateDriver, iCoupler $2.32
ADUM1510 Unidirectional Digital Isolator 5 10 - 2.5 - 105 - 50 +4.5V to +5.5V - - - - 16-Lead SOIC - Standard $4.54
ADUM2200 Standard Digital Isolator 2 10 - 5 - 105 - 50 +3V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.67
ADUM2201 Standard Digital Isolator 2 10 - 5 - 105 - 50 +3V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.66
ADUM2250 I2C Compliant Bidirectional Digital Isolator 2 1 - 5 - 105 - - +3V to +5.5V - - High Bidirectional 16-Lead SOIC - I2C $3.00
ADUM2251 I2C Compliant Bidirectional Digital Isolator 2 1 - 5 - 105 - - +3V to +5.5V - - High Unidirectional 16-Lead SOIC - I2C $2.77
ADUM2400 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
ADUM2401 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
ADUM2402 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
ADUM3100 Ruggedized for System Level ESD 1 50 - 2.5 - 105 2 28 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.71
ADUM3200 Ruggedized for System-Level ESD 2 25 - 2.5 - 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - iCoupler, Standard $0.93
ADUM3201 Ruggedized for System-Level ESD 2 25 - 2.5 - 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $0.93
ADUM3210 - 2 10 - 2.5 - 125 - 50 +2.7V to +5.5V - - - - 8-Lead SOIC - Standard $1.78
ADUM3300 Ruggedized for System-Level ESD 3 90 - 2.5 - 105 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.71
ADUM3301 Ruggedized for System-Level ESD 3 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.71
ADUM3400 Ruggedized for System-Level ESD 4 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $2.28
ADUM3401 Ruggedized for System-Level ESD 4 90 - 2.5 - 105 - 32 +2.7V to +5.5V