content here.
content here.

ADUM3400:  Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

The ADuM340x* are 4-channel digital isolators based on the Analog Devices, Inc. iCoupler ® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

iCoupler devices remove the design difficulties commonly associated ...More

ADUM3400:  Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

Product Description

The ADuM340x* are 4-channel digital isolators based on the Analog Devices, Inc. iCoupler ® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Further-more, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM340x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM340x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

In comparison to the ADuM140x isolators, the ADuM340x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD/burst/surge). The precise capability in these tests for either the ADuM140x or ADuM340x products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 application note, ESD/Latch-Up Considerations with iCoupler Isolation Products.

Applications

  • General-purpose multichannel isolation
  • SPI/data converter isolation
  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation
  • * Protected by U.S. Patents 5,952,849; 6,873,065; and 7,075,329. Other patents pending.

    Data Sheet, Rev. A, 6/07

    • Enhanced system-level ESD performance per IEC 61000-4-x
    • Bidirectional communication
    • 3 V/5 V level translation
    • High temperature operation: 105°C
    • High data rate: dc to 90 Mbps (NRZ)
    • Low power operation

    • 5 V operation
      1.4 mA per channel maximum @ 0 Mbps to 2 Mbps
      4.3 mA per channel maximum @ 10 Mbps
      34 mA per channel maximum @ 90 Mbps
    • 3 V operation
      0.9 mA per channel maximum @ 0 Mbps to 2 Mbps
      2.4 mA per channel maximum @ 10 Mbps
      20 mA per channel maximum @ 90 Mbps
    • Precise timing characteristics
      2 ns maximum pulse width distortion
      2 ns maximum channel-to-channel matching
    • High common-mode transient immunity: >25 kV/μs
    • Output enable function
    • 16-lead SOIC wide body, RoHS-compliant package
    • Safety and regulatory approvals

    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
    • VDE Certificate of Conformity
      DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      VIORM = 560 V peak
    • # Ch: 4
    • iCouplerType: Standard
    • # of Inputs Side 1: 4
    • # of Inputs Side 2: 0
    • Max Data Rate(Mbps): 90Mbps
    • Package: 16-Lead SOIC
    • Insulation Rating (kVrms): 2.5kV rms
    • Max Operating Temp (°C): 105Deg
    • Pos Supply: +2.7V to +5.5V
    • Max Prop Delay (ns): 32ns

    Functional Block Diagram for ADuM3400

    Of Note ...

    An Overview of the iCoupler family of products is available.

    Part# # Ch # of Inputs Side 1 # of Inputs Side 2 Insulation Rating (kVrms) Max Data Rate(Mbps) Max Prop Delay (ns) Pos Supply Max Operating Temp (°C) Package Price* (1000-4999)
    ADUM1100 1 1 0 2.5 100 18 +3V to +5.5V 125 8-Lead SOIC $1.63
    ADUM1200 2 2 0 2.5 25 45 +2.7V to +5.5V 125 8-Lead SOIC $1.22
    ADUM1201 2 1 1 2.5 25 45 +2.7V to +5.5V 125 8-Lead SOIC $1.22
    ADUM1210 2 2 0 2.5 10 50 +2.7V to +5.5V 105 8-Lead SOIC $1.78
    ADUM1300 3 3 0 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $1.63
    ADUM1301 3 2 1 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $1.63
    ADUM1310 3 3 0 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.35
    ADUM1311 3 2 1 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.35
    ADUM1400 4 4 0 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $2.17
    ADUM1401 4 3 1 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $2.17
    ADUM1402 4 2 2 2.5 90 32 +2.7V to +5.5V 125 16-Lead SOIC $2.17
    ADUM1410 4 4 0 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.68
    ADUM1411 4 3 1 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.68
    ADUM1412 4 2 2 2.5 10 50 +2.7V to +5.5V 105 16-Lead SOIC $1.68
    ADUM1510 5 5 0 2.5 10 50 +4.5V to +5.5V 105 16-Lead SOIC $4.54
    ADUM2200 2 2 0 5 10 50 +3V to +5.5V 105 16-Lead SOIC $1.67
    ADUM2201 2 1 1 5 10 50 +3V to +5.5V 105 16-Lead SOIC $1.66
    ADUM2400 4 4 0 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.20
    ADUM2401 4 3 1 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.20
    ADUM2402 4 2 2 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.20
    ADUM3100 1 1 0 2.5 50 28 +3V to +5.5V 105 8-Lead SOIC $1.71
    ADUM3200 2 2 0 2.5 25 45 +2.7V to +5.5V 105 8-Lead SOIC $1.28
    ADUM3201 2 1 1 2.5 25 45 +2.7V to +5.5V 105 8-Lead SOIC $1.28
    ADUM3210 2 2 0 2.5 10 50 +2.7V to +5.5V 125 8-Lead SOIC $0.93
    ADUM3211 2 1 1 2.5 10 50 +2.7V to +5.5V 125 8-Lead SOIC $0.93
    ADUM3300 3 3 0 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $1.71
    ADUM3301 3 2 1 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $1.71
    ADUM3400 4 4 0 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $2.28
    ADUM3401 4 3 1 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $2.28
    ADUM3402 4 2 2 2.5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $2.28
    ADUM3440 4 4 0 2.5 150 32 +3V to +5.5V 105 16-Lead SOIC $3.53
    ADUM3441 4 3 1 2.5 150 32 +3V to +5.5V 105 16-Lead SOIC $3.53
    ADUM3442 4 2 2 2.5 150 32 +3V to +5.5V 105 16-Lead SOIC $3.53
    ADUM4400 4 4 0 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.36
    ADUM4401 4 3 1 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.36
    ADUM4402 4 2 2 5 90 32 +2.7V to +5.5V 105 16-Lead SOIC $3.36
    ADUM7440 4 4 0 1 25 56 +3V to +5.5V 105 16-Lead QSOP $1.50
    ADUM7441 4 3 1 1 25 56 +3V to +5.5V 105 16-Lead QSOP $1.50
    ADUM7442 4 2 2 1 25 56 +3V to +5.5V 105 16-Lead QSOP $1.50

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.