ADUM1233:  Isolated, Precision Half-Bridge Driver, 0.1 A Output

The ADuM1233* is an isolated, half-bridge gate driver that employs the Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining ...More

An Overview of the iCoupler family of products is available.

ADUM1233:  Isolated, Precision Half-Bridge Driver, 0.1 A Output

Product Description

The ADuM1233* is an isolated, half-bridge gate driver that employs the Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to optocoupler-based solutions.

By avoiding the use of LEDs and photodiodes, this iCoupler gate drive device is able to provide precision timing characteristics not possible with optocouplers. Furthermore, the reliability and performance stability problems associated with optocoupler LEDs are avoided.

In comparison to gate drivers employing high voltage level translation methodologies, the ADuM1233 offers the benefit of true, galvanic isolation between the input and each output. Each output can be operated up to ±700 VPEAK relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high side and low side can be as high as 700 VPEAK.

As a result, the ADuM1233 provides reliable control over the switching characteristics of IGBT/MOSFET configurations over a wide range of positive or negative switching voltages.

Applications

  • Isolated IGBT/MOSFET gate drives
  • Plasma displays
  • Industrial inverters
  • Switching power supplies
  • *Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; 7,075,329; and other pending patents.

    Data Sheet, Rev. B, 12/07

    Features

    • Isolated high-side or low-side outputs
      High side or low side relative to input: ±700 VPEAK
      High-side/low-side differential: 700 VPEAK
    • 0.1 A peak output current
    • High frequency operation: 5 MHz maximum
    • High common-mode transient immunity: >75 kV/μs
    • High temperature operation: 105°C
    • Wide body, 16-lead SOIC
    • UL1577 2500 V rms input-to-output withstand voltage

    Diagrams

    ADuM1233 Diagram
    Functional Block Diagram for ADuM1233

    Specifications

    Max Operating Temp (°C) 105Deg
    Insulation Rating (kVrms) 2.5kV rms
    # Ch 2
    Max Prop Delay (ns) 160ns
    Min Output Voltage (V) 12V
    Max Output Voltage (V) 18V
    Output Default State Low

    Explore Other Products

    ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

    ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

    ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    ADUM5000 - Isolated DC/DC Converter

    Subscribe to New Products Feed More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
    ADUM1200 Standard Digital Isolator 2 25 - 2.5