ADUM5202

PRODUCTION

Dual-Channel Isolators with Integrated DC-to-DC Converter
(0/2 channel directionality)

Viewing:

Overview

  • For AEC-Q100 Automotive Qualified Devices Specifications - Please View ADuM520xW Datasheet.
  • isoPower® integrated isolated DC/DC converter
  • Regulated 3V or 5V output
  • Up to 500 mW output power
  • Dual dc-to-25 Mbps (NRZ) signal isolation channels
  • Schmitt Trigger Inputs
  • 16-lead SOIC package with >8 mm creepage
  • High temperature operation: 105°C maximum
  • High common-mode transient immunity: > 25 kV/µs
  • Safety and regulatory approvals
    UL recognition
    2500 V rms for 1 minute per UL 1577
  • CSA component accept notice #5A (pending)
  • VDE cert of conformity (pending)
    DIN V VDE V 0884-10
    (VDE V 0884-10): 2006-12
    VIORM = 560 VPEAK
ADUM5202
Dual-Channel Isolators with Integrated DC-to-DC Converter
(0/2 channel directionality)
ADuM5200/ADuM5201/ADuM5202 Functional Block Diagram ADuM5202 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADuM5202 IBIS Model (A and C Grades) 2


Evaluation Kits

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-ADUMQS
EVAL-ADUMQS
EVAL-ADUMQSEBZANGLE EVAL-ADUMQSEBZBOTTOM

Latest Discussions

Recently Viewed