Add to Signal Chain Designer

ADUM3400:  Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

Product Details

The ADuM340x are 4-channel digital isolators based on the Analog Devices, Inc. iCoupler ® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Further-more, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM340x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM340x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

In comparison to the ADuM140x isolators, the ADuM340x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD/burst/surge). The precise capability in these tests for either the ADuM140x or ADuM340x products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 application note, ESD/Latch-Up Considerations with iCoupler Isolation Products.

Applications

  • General-purpose multichannel isolation
  • SPI/data converter isolation
  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation

FEATURES and BENEFITS

  • For AEC-Q100 Automotive Qualified Devices Specifications Please View ADuM340xW Datasheet.
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Bidirectional communication
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High data rate: dc to 90 Mbps (NRZ)

Low power operation

  • 5 V operation
    1.4 mA per channel maximum @ 0 Mbps to 2 Mbps
    4.3 mA per channel maximum @ 10 Mbps
    34 mA per channel maximum @ 90 Mbps
  • 3 V operation
    0.9 mA per channel maximum @ 0 Mbps to 2 Mbps
    2.4 mA per channel maximum @ 10 Mbps
    20 mA per channel maximum @ 90 Mbps
  • Precise timing characteristics
    2 ns maximum pulse width distortion
    2 ns maximum channel-to-channel matching
  • High common-mode transient immunity: >25 kV/μs
  • Output enable function
  • 16-lead SOIC wide body, RoHS-compliant package

Safety and regulatory approvals

  • UL recognition: 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice #5A
  • VDE Certificate of Conformity
    DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    VIORM = 560 V peak

Functional Block Diagram for ADuM3400

Documentation

Title Content Type File Type
ADuM3400/ADuM3401/ADuM3402: Quad-Channel, Digital Isolators, Enhanced System-Level ESD Reliability Data Sheet (Rev B, 02/2012) (pdf, 632 kB) Data Sheets PDF
ADuM3400W/ADuM3401W/ADuM3402W: Quad-Channel, Digital Isolators, Enhanced System-Level ESD Reliability Data Sheet (Rev 0, 09/2012) (pdf, 351 kB) Data Sheets PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Application Notes PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Application Notes PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Application Notes PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Application Notes PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Application Notes PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Application Notes PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Application Notes PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) User Guides PDF
Medical Devices Demand Stringent Isolation Techniques
(EDN, 9/28/2006)
Technical Articles HTML
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Technical Articles PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Technical Articles PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Technical Articles PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Technical Articles PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Technical Articles PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
EE Times Names ACE Finalists
(EE Times, 1/15/2007)
Product Reviews HTML
ADuM130x/ADuM140x Triple/Quad Digital Isolators  (pdf, 126 kB)
The ADuM130x/ADuM140x family of triple-/quad-channel isolators eliminates the need for multiple optocouplers and their accompanying external discrete components.
Overview PDF
Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) Overview PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Overview PDF
iCoupler Digital Isolators Qualified for Automotive Applications Overview HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Overview HTML
RAQs index Rarely Asked Questions HTML
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADuM3400 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADUM3400 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM3400ARWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.58 $1.98 Y  Material Info PCN Purchase Sample
ADUM3400ARWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $1.98 Y  Material Info PCN Purchase
ADUM3400BRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.78 $2.14 Y  Material Info PCN Purchase Sample
ADUM3400BRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $2.14 Y  Material Info PCN Purchase
ADUM3400CRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.91 $2.24 Y  Material Info PCN Purchase Sample
ADUM3400CRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $2.24 Y  Material Info PCN Purchase
ADUM3400WARWZ Status: Production SOIC 300 MIL 16 Auto Tube, 47 - - Y  Material Info Notify Me Purchase Sample
ADUM3400WARWZ-RL Status: Production SOIC 300 MIL 16 Auto Reel, 1000 - - Y  Material Info Notify Me Purchase
ADUM3400WBRWZ Status: Production SOIC 300 MIL 16 Auto Tube, 47 - - Y  Material Info Notify Me Purchase Sample
ADUM3400WBRWZ-RL Status: Production SOIC 300 MIL 16 Auto Reel, 1000 - - Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-ADUMQS
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUMQSEBZ Status: Production Evaluation Board $25.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close