Add to Signal Chain Designer

ADUM3200:  Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

Product Details

The ADuM320x are dual-channel, digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM320x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Data Sheet Ordering Guide). Both parts operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM320x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

In comparison to the ADuM120x isolators, the ADuM320x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM120x or ADuM320x products is strongly determined by the design and layout of the user’s board or module. For more information, see Application Note AN-793, ESD/Latch-Up Considerations with iCoupler Isolation Products.

Applications

  • Size-critical multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceiver isolation
  • Digital field bus isolation
  • FEATURES and BENEFITS

    • Enhanced system-level ESD performance per IEC 61000-4-x
    • High temperature operation: 125°C
    • Narrow body, RoHS-compliant, 8-lead SOIC
    • Low power operation
      - 5 V operation (Please refer to the data sheet)
      - 3 V operation (Please refer to the data sheet)
    • High common-mode transient immunity: >25 kV/μs
    • Bidirectional communication
      - 3 V/5 V level translation
      - High data rate: dc to 25 Mbps (NRZ)
      - Precise timing characteristics (Please refer to the data sheet)
    • Safety and regulatory approvals - UL recognition: 2500 V rms for 1 minute per UL 1577
      - CSA Component Acceptance Notice #5A
      - VDE Certificate of Conformity
    • Qualified for automotive applications
    • Automotive versions qualified per AEC-Q100

    Functional Block Diagram for ADuM3200

    Documentation

    Title Content Type File Type
    ADuM3200/ADuM3201: Dual-Channel, Digital Isolators, Enhanced System-Level ESD Reliability Data Sheet (Rev C, 02/2012) (pdf, 512 kB) Data Sheets PDF
    AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Application Notes PDF
    AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Application Notes PDF
    AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Application Notes PDF
    AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Application Notes PDF
    AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Application Notes PDF
    AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Application Notes PDF
    AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Application Notes PDF
    Solving Isolation Challenges in Power Conversion Applications
    This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
    Webcasts WEBCAST
    Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
    (Analog Dialogue, Vol. 40, December 2006)
    Analog Dialogue HTML
    iCoupler® Digital Isolators Protect RS-232, RS-485, and CAN Buses in Industrial, Instrumentation, and Computer Applications
    (Analog Dialogue, Vol. 39, October 2005)
    Analog Dialogue HTML
    Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
    By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
    Technical Articles PDF
    Medical Devices Demand Stringent Isolation Techniques
    (EDN, 9/28/2006)
    Technical Articles HTML
    Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
    By Flow Zhao, Design Engineer
    Technical Articles PDF
    NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
    By Mark Cantrell, Senior Applications Engineer
    Technical Articles PDF
    High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
    By Baoxing Chen, John Wynne, and Ronn Kliger
    Technical Articles PDF
    iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
    By Baoxing Chen
    Technical Articles PDF
    Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
    (Analog Dialogue, Vol. 40, December 2006)
    Technical Articles HTML
    Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
    EE Times Names ACE Finalists
    (EE Times, 1/15/2007)
    Product Reviews HTML
    Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) Overview PDF
    2008 Medical Solution Profile  (pdf, 126 kB)
    High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
    Overview PDF
    iCoupler Digital Isolators Qualified for Automotive Applications Overview HTML
    isoPower® - Isolated dc-to-dc Power in the smallest Package Overview HTML
    ADuM1200/ADuM1201 Dual-Channel Digital Isolators  (pdf, 978 kB)
    The ADuM1200/ADuM1201 family of dual-channel isolators offers two channels of isolated unidirectional or bidirectional data flow in a compact 8-lead SOIC package. (The ADuM1200 and ADuM1201 are pre-release products.)
    Overview PDF
    How do I learn about new iCoupler products? FAQs/RAQs HTML
    Are iCoupler products Pb-free? FAQs/RAQs HTML
    Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
    What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
    What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
    What are the different types of iCoupler products? FAQs/RAQs HTML
    Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
    With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
    How much isolation can iCoupler products provide? FAQs/RAQs HTML
    What are the benefits of iCoupler technology? FAQs/RAQs HTML
    What is iCoupler technology? FAQs/RAQs HTML
    What types of technologies have been used to provide isolation? FAQs/RAQs HTML
    What are optocouplers? What is optical isolation? FAQs/RAQs HTML
    What is capacitive isolation? FAQs/RAQs HTML
    What regulatory standards address isolation products? FAQs/RAQs HTML
    What is isolation? Why is it needed? FAQs/RAQs HTML
    What are common applications that use isolation? FAQs/RAQs HTML
    How is isolation specified? FAQs/RAQs HTML
    What is isolation rating? FAQs/RAQs HTML
    What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
    What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
    What are transient immunity and common-mode rejection? FAQs/RAQs HTML
    What other parameters are important when considering an isolation device? FAQs/RAQs HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADUM3200 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADUM3200ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.27 $0.98 Y  Material Info PCN Purchase Sample
    ADUM3200ARZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.98 Y  Material Info PCN Purchase
    ADUM3200BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.66 $1.28 Y  Material Info PCN Purchase Sample
    ADUM3200BRZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.28 Y  Material Info PCN Purchase
    ADUM3200CRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.77 $1.36 Y  Material Info PCN Purchase Sample
    ADUM3200CRZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.36 Y  Material Info PCN Purchase
    ADUM3200WARZ Status: Production 8 ld SOIC 8 Auto Tube, 98 - - Y  Material Info PCN Purchase Sample
    ADUM3200WARZ-RL7 Status: Production 8 ld SOIC 8 Auto Reel, 1000 - - Y  Material Info PCN Purchase
    ADUM3200WBRZ Status: Production 8 ld SOIC 8 Auto Tube, 98 - - Y  Material Info PCN Purchase Sample
    ADUM3200WBRZ-RL7 Status: Production 8 ld SOIC 8 Auto Reel, 1000 - - Y  Material Info PCN Purchase
    ADUM3200WCRZ Status: Production 8 ld SOIC 8 Auto Tube, 98 - - Y  Material Info PCN Purchase Sample
    ADUM3200WCRZ-RL7 Status: Production 8 ld SOIC 8 Auto Reel, 1000 - - Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close