Add to Signal Chain Designer

ADUM1311:  Triple-Channel Digital Isolators

Product Details

The ADuM131x are 3-channel digital isolators based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, maximum operating temperature, and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates. The iCoupler also offers higher channel densities and more options for channel directionality.

The ADuM131x isolators provide three independent isolation channels in a variety of channel configurations and data rates up to 10 Mbps (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products allow the user to predetermine the default output state in the absence of input VDD1 power with a simple control pin. Unlike other optocoupler alternatives, the ADuM131x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/ power-down conditions.

Applications

  • General-purpose multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceiver
  • Industrial field bus isolation

FEATURES and BENEFITS

  • Bidirectional communication
  • 3 V/5 V level translation
  • Schmitt trigger inputs
  • High temperature operation: 105°C

Low power operation

  • 5 V operation
    1.7 mA per channel maximum @ 0 Mbps to 2 Mbps
    4.0 mA per channel maximum @ 2 Mbps to 10 Mbps
  • 3 V operation
    1.0 mA per channel maximum @ 0 Mbps to 2 Mbps
    2.1 mA per channel maximum @ 2 Mbps to 10 Mbps
  • Up to 10 Mbps data rate (NRZ)
  • Programmable default output state
  • High common-mode transient immunity: >25 kV/µs
  • 16-lead, RoHS-compliant, SOIC wide body package
  • 8.1 mm external creepage

Safety and regulatory approvals

  • UL recognition: 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice #5A
  • VDE certificate of conformity
    DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    VIORM = 560 V peak working voltage

Functional Block Diagram for ADuM1311

Documentation

Title Content Type File Type
ADuM1310/ADuM1311: Triple-Channel Digital Isolators Data Sheet (Rev H, 03/2012) (pdf, 1429 kB) Data Sheets PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Application Notes PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Application Notes PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Application Notes PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Application Notes PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Application Notes PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Application Notes PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Application Notes PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) User Guides PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Technical Articles PDF
Medical Devices Demand Stringent Isolation Techniques
(EDN, 9/28/2006)
Technical Articles HTML
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Technical Articles PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Technical Articles PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Technical Articles PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Technical Articles PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
EE Times Names ACE Finalists
(EE Times, 1/15/2007)
Product Reviews HTML
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Overview PDF
iCoupler Digital Isolators Qualified for Automotive Applications Overview HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Overview HTML
RAQs index Rarely Asked Questions HTML
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADUM1311 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM1311ARWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $1.55 $1.28 Y  Material Info PCN Purchase Sample
ADUM1311ARWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $1.28 Y  Material Info PCN Purchase
ADUM1311BRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.11 $1.74 Y  Material Info PCN Purchase Sample
ADUM1311BRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $1.74 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-ADUMQS
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUMQSEBZ Status: Production Evaluation Board $25.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close