Add to Signal Chain Designer

ADN3000-06:  6.144 Gbps Transimpedance Amplifier with Integrated Photodiode

Product Details

Product Status:Recommended for New Designs

The ADN3000-06 is a complete high speed optical receiver featuring a proprietary large-area germanium PIN photodiode integrated with a transimpedance amplifier (TIA). The integration of the photodiode eliminates bond wires between the diode and TIA that provides guaranteed performance and improved manufacturing reliability. The ADN3000-06 supports data rates of up to 6.5 Gbps for telecommunication and point-to-point LAN applications, and a wide range of operating wavelengths from 830 nm to 1560 nm.

The ADN3000-06 also features an optical average power moni-toring circuit that generates a voltage output proportional to the average photodiode current.

Typical power consumption of ADN3000-06 is 65 mW from a single 3.3 V supply. In saturated output, the signal has a typical differential amplitude of 240 mV p-p.

The ADN3000-06 is available in die form, and it is operational over the extended industrial temperature range of −40°C to +85°C.

APPLICATIONS

  • Optical receivers up to 6.5 Gbps
  • 6G CPRI, OBSAI, and 8G short range and LTE receivers
  • Receiver optical subassemblies (ROSA)

FEATURES and BENEFITS

  • Integrated photodiode + TIA
  • Differential responsivity:
    5.5 mV/μW
  • 50 μm diameter germanium photodiode
  • Input sensitivity −19.5 dBm @ 6.144 Gbps
  • Wavelength range:
    830 nm to 1560 nm
  • Single 3.3 V supply
  • Power dissipation: 65 mW
  • Differential output swing:
    240 mV p-p
  • On-chip power monitor function
  • Die size: 0.835 mm × 0.675 mm

Functional Block Diagram for ADN3000-06

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADN3000-06 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADN3000-06-50A-P2 Status: Production CHIPS OR DIE 0 Reel, 250 $5.82 $5.82 Y  Material Info Notify Me Purchase
ADN3000-06-50A-PT Status: Production CHIPS OR DIE 0 Reel, 14000 - $3.95 Y  Material Info Notify Me Purchase
ADN3000-06-50A-PT7 Status: Production CHIPS OR DIE 0 Reel, 5000 - $3.95 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close