ADN2882: 4.25 Gbps 3.3 V Low Noise Transimpedance Amplifier
The ADN2882 is a compact, high performance 3.3 V power supply SiGe transimpedance amplifier (TIA) optimized for small form factor 4.25 Gbps 1x/2x/4x Fibre channel receiver applications and ...More
For an opportunity to receive a copy of the Applications Note: Detailed Applications and Design Information for ADI's SFP Reference Design, please contact the Fiber Optic IC Development Group.
ADN2882: 4.25 Gbps 3.3 V Low Noise Transimpedance Amplifier
Product Description
The ADN2882 is a compact, high performance 3.3 V power supply SiGe transimpedance amplifier (TIA) optimized for small form factor 4.25 Gbps 1x/2x/4x Fibre channel receiver applications and metro-access, Ethernet PIN/APD TIA modules. The ADN2882 is a single-chip solution for detecting photodiode current with a differential output voltage. The ADN2882 features low input referred noise current of 600 nA enabling -22 dBm sensitivity and 3.4 GHz minimum bandwidth enabling up to 4.25 Gbps operation. The ADN2882 also provides +3.25 dBm nominal operation at 10 dB extinction ratio.
To facilitate assembly in small form factor packages such as a TO-46 or TO-56 header, the ADN2882 integrates the photodiode filter network on chip and features 15 kHz low frequency cutoff without any external components. The ADN2882 chip area is less than 1 mm2, operates with a 3.3 V power supply and is available in die form.
Applications
- Data Sheet Rev 0, 06/2005 (pdf 272kB)
- (About Data Sheets)
Features
- Technology: High Performance SiGe
- Bandwidth: 3.4 GHz minimum
- Input noise current density: 10 pAvHz
- Optical sensitivity: -22 dBm
- Differential transimpedance: 4000 V/A
- Power dissipation: 75 mW
- Differential output swing: 250 mV p-p
- Input current overload: +3.25 dBm
- Output resistance: 50 Ω side
- Low-freq cutoff: 15 kHz
- On-chip PD filter: RF = 200 Ω CF = 20 pF
- Die size: 0.7 mm × 1.2 mm
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADN2882
4.25 Gbps 3.3 V Low Noise Transimpedance Amplifier
Functional Block Diagram for ADN2882
| Part# | -3 dB Bandwidth (GHz) | Transimpedance (kohm) | Voltage Supply (V) | Power Dissipation (mW) | Current Noise (pA/rtHz) | Overload Current (mA p-p) | Total Jitter (pS p-p) | Output Return Loss (dB) | Die Size (mm x mm) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8015 | 0.24 | 20 | +5 | 125 | 3 | 350 | - | - | 1 x 1 | $2.72 |
| ADN2805 | - | 100 | +3.3 | 390 | - | - | - | - | - | $9.33 |
| ADN2820 | 9 | 5 | +3.3 | 200 | 11 | 3 | 17 | -10 | 0.9 x 1.1 | $30.36 |
| ADN2821 | 9.5 | 5 | +3.3 | 150 | 12 | 3.25 | 5 | -12 | 0.7 x 1.2 | - |
| ADN2880 | 2.5 | 4.4 | +3.3 | 75 | 8 | 3.25 | - | -20 | 0.7 x 1.2 | $3.40 |
| ADN2882 | 3.2 | 4 | +3.3 | 75 | 10 | - | - | -20 | 0.7 x 1.2 | $3.05 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2882 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN2882ACHIPS | Prodn | CHIPS OR DIE | - | Ind | $3.05 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADN2882-EXT | Prodn | EVALUATION BOARDS | - | TBD | $100.00 | - | N | Contact ADI | Contact ADI |
| EVAL-ADN2882-RSSI | Prodn | EVALUATION BOARDS | - | TBD | $100.00 | - | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close