ADN2821: 11.1 Gbps 3.3V Low Noise High Gain Transimpedance Amplifier
The ADN2821 is a 10 Gbps high-performance SiGe Transimpedance Amplifier specifically designed for use in small form factor optical receivers. The ADN2821 series features low input referred noise ...More
For a preliminary data sheet and additional technical information, please contact the High Speed Networking Group and include your name, title, company and a description of your application.
ADN2821: 11.1 Gbps 3.3V Low Noise High Gain Transimpedance Amplifier
Product Description
The ADN2821 is a 10 Gbps high-performance SiGe Transimpedance Amplifier specifically designed for use in small form factor optical receivers. The ADN2821 series features low input referred noise current and a range of trans-impedance gains. 8GHz minimum bandwidth enables up to 11.1 Gbps operation; 1.1uA input referred noise current enables –19dBm sensitivity; +3.25dBm nominal operation at 10dB extinction ratio. For assembly in small form factor packages, the ADN2821 series integrates a photodiode filter RFCF network on-chip and features 25kHz low frequency cutoff with small 0.5nF external capacitor. The ADN2821 operates with a 3.3V ± 0.3V power supply and is available in die form.
Applications
- Data Sheet Rev PrL, 11/2004 (pdf 145kB)
- (About Data Sheets)
Features
- Bandwidth: 8GHz min
- Input Noise Current Density: 12 pA/ root Hz
- Differential Trans-impedance: 2 kΩ and 5 kΩ Options
- Power Dissipation: 150 mW
- Differential Output Swing: 400mV pk-pk
- Input Overload: +3.25 dBm @ 10 dB ER
- Low-F cutoff: 25 kHz w/CLF=0.5nF
- Optional On-Chip PD filter: RF=200 Ω, CF=20 pF
- Die Size: : 0.65mm x 1.20mm
| Part# | -3 dB Bandwidth (GHz) | Transimpedance (kohm) | Voltage Supply (V) | Power Dissipation (mW) | Current Noise (pA/rtHz) | Overload Current (mA p-p) | Total Jitter (pS p-p) | Output Return Loss (dB) | Die Size (mm x mm) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8015 | 0.24 | 20 | +5 | 125 | 3 | 350 | - | - | 1 x 1 | $2.72 |
| ADN2805 | - | 100 | +3.3 | 390 | - | - | - | - | - | $9.33 |
| ADN2820 | 9 | 5 | +3.3 | 200 | 11 | 3 | 17 | -10 | 0.9 x 1.1 | $30.36 |
| ADN2821 | 9.5 | 5 | +3.3 | 150 | 12 | 3.25 | 5 | -12 | 0.7 x 1.2 | - |
| ADN2880 | 2.5 | 4.4 | +3.3 | 75 | 8 | 3.25 | - | -20 | 0.7 x 1.2 | $3.40 |
| ADN2882 | 3.2 | 4 | +3.3 | 75 | 10 | - | - | -20 | 0.7 x 1.2 | $3.05 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.