ADL5304 evaluation board allows users to connect the ADL5304 precision log amplifier to current sources with simple SMA connections or, with modification of the default configuration, to mount a photodiode to the INUM input for optical power level applications. The UG-339 user guide refers to the ADL5304 evaluation board.
See ADL5304 data sheet when using the ADL5304-EVALZ for additional information.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved