Product Details

The Blackfin A-V EZ-Extender daughter board allows developers to evaluate a diverse set of peripherals on the ADSP-BF533, ADSP-BF537 and ADSP-BF561 processors. The EZ-Extender contains audio and video circuitry, as well as connectors allowing connection to camera sensor evaluation boards and Flat Panel Display (FPD) modules. Applications and information about the use and connection of the various interfaces on the Blackfin A-V EZ-Extender are available from Analog Devices.

Part Number:
ADZS-BFAV-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)

Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

Blackfin A-V EZ-Extender

A-V EZ-Extender
 

Features

  • Analog Devices AD1836 –96 kHz audio codec
  • Five 3.5 mm audio jacks
  • Analog Devices ADV7179 video encoder
  • Analog Devices ADV7183B video decoder
  • Connection to Flat panel display Interface

Product Downloads

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

EngineerZone Support Community: Latest Hardware Tools

SampleBuy

Price, packaging, availability

Blackfin® A-V EZ-Extender
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BF527-EZLITE Status: Production Evaluation Board $900.00 Yes -
ADZS-BF533-EZLITE Status: Production Evaluation Board $450.00 Yes -
ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
ADZS-BF548-EZLITE Status: Production Evaluation Board $1,000.00 Yes -
ADZS-BF561-EZLITE Status: Production Evaluation Board $500.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
content here.
content here.

Send Feedback

Close