AD1941

Obsolete

SigmaDSP® Multichannel 28-Bit Audio Processor

Viewing:

Overview

  • 16-channel digital audio processor
  • Accepts sample rates up to 192 kHz
  • 28-bit × 28-bit multiplier with full 56-bit accumulator
  • Fully programmable program RAM for custom program download
  • Parameter RAM allows complete control of 1,024 parameters
  • Control port features safeload for transparent parameter updates and complete mode and memory transfer control
  • Target/slew RAM for click-free volume control and dynamic parameter updates
  • See data sheet for additional features

Suggested Replacement Parts

AD1940 PRODUCTION

SigmaDSP® Multichannel 28-Bit Audio Processor

AD1941
SigmaDSP® Multichannel 28-Bit Audio Processor
AD1940/AD1941 Functional Block Diagram 39958236724388AD1941-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
ADMP441 Obsolete Omnidirectional Microphone with Bottom Port and I2S Digital Output
Digital to Analog Converters (DACs) 1
ADAU1966 NOT RECOMMENDED FOR NEW DESIGNS 16-Channel 118 dB SNR Differential Output, 192 kHz, 24-Bit DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-AD1940

AD1940 Evaluation Board

Features and Benefits

 EVAL-AD1940AZ
  • Other ADI Components:
    AD1939
    AD1974
    AD8606
    ADP3339
  • Analog In: 3 Stereo TRS (3.5mm)
  • Analog Out: 4 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S I/O (4/8, TDM)
  • DC Supply: 6 V
EVAL-AD140MINIBZ 
  • Other ADI Components: 
    AD1938
    ADP3336
    ADM811
    ADA4841
  • Analog In: 1 Stereo TRS (3.5mm)
  • Analog Out: 3 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, I2S-I/O (1/3, TDM)
  • DC Supply: 6 V

Product Details

Full-Featured AD1940 SigmaDSP evaluation board with AD1939 and AD1974 Codecs. It provides buffered analog inputs and ouptuts as well as S/PDIF and digital I2S/TDM connectors. 6 V power supply and USBi are included in the package.

Small AD1940 SigmaDSP evaluation board with AD1938 Codec and buffered analog inputs and outputs. 6 V power supply and USBi are included in the package. This is the recommended evaluation board for the AD1940. The EVAL-AD1940AZ can be used if this board lacks some necessary functionality or interface.

EVAL-AD1940
AD1940 Evaluation Board

Latest Discussions

Recently Viewed