ADSP-21062L

NOT RECOMMENDED FOR NEW DESIGNS

SHARC, 40 MHz, 120 MFLOPS, 3.3v, floating point

Viewing:

Overview

  • 40MHz (25ns instruction rate) SISD SHARC Core
  • 120MFLOPs peak performance
  • Code compatible with all SHARC processors
  • Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
  • 2Mbits of on-chip dual-ported SRAM
  • Glueless connection for scalable DSP multiprocessing
  • Six Link Ports for point to point connectivity and array multiprocessing
  • Two synchronous serial ports with independent transmit and receive functions
  • 10 Channel DMA controller
  • Host Processor Interface
ADSP-21062L
SHARC, 40 MHz, 120 MFLOPS, 3.3v, floating point
ADSP-21062 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 38

Processor Manual 2

Integrated Circuit Anomaly 1

Legacy Emulator Manual 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

Latest Discussions

No discussions on ADSP-21062L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed