EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 ...More
EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
Product Description
The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 10/100 Ethernet MAC and CAN 2.0B controller. A TCP/IP stack with integrated device driver and example code is provided in VisualDSP++ release 4.0. This evaluation system was designed with an emphasis on modularity and expandability. Go to www.analog.com for more details on expansion products. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF537 hardware and software development and quickly prototype applications.
Additionally, the ADSP-BF537 EZ-KIT Lite contains the National Instruments Educational Laboratory Virtual Instrumentation Suite (ELVIS) interface. This interface will allow using the DC voltage and current measurement modules, oscilloscope and bode analyzer modules, function generator, arbitrary waveform generator and digital I/O. NI ELVIS is a LabVIEW-based design and prototype environment for university science and engineering laboratories curriculum. For more details, go to www.ni.com
The EZ-KIT Lite includes an ADSP-BF537 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, a USB cable, both straight through and cross-over Ethernet cables, a 3.5mm stereo cable, and a pair of stereo headphones.
Part Number:
ADZS-BF537-EZLITE
Available:
Now Available
EZ-Extenders Available For This Kit
Blackfin A-V EZ-Extender Daughter Board
Blackfin USB-LAN EZ-Extender Daughter Board
Blackfin FPGA EZ-Extender
Blackfin Audio EZ-Extender
Blackfin Landscape LCD EZ-Extender
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- ADSP-BF537 Blackfin Processor
- Max Core Clock Rate of 600MHz
- 64 MB (32M x 16) SDRAM, 4 MB (2 M x 16) FLASH memory
- SMSC LAN83C185 10/100 PHY with RJ45 Connector
- CAN TJA1041 Transceiver with 2 RJ10 Connector
- AD1871 96 KHz stereo ADC with 1/8” Jack Connector
- AD1854 96 KHz stereo DAC with 1/8” Jack Connector
- RS-232 UART line driver/receiver
- National Instruments Educational Laboratory Virtual Instrumentation Suite (NI ELVIS) interface
EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF537-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $350.00 | 10/10/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close